GN 256 Silicone buffers with female thread Blunt conical shape

Photo

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 256 silicone buffers are used as end stops or setup elements for machine and systems, e.g. for conveyors.

The silicone rubber used absorbs vibrations, has a dampening effect, is age-resistant and has an increased working temperature range. Thanks to the material purity, use is possible in the food and medicine industry.

Specification

Silicone natural rubber
Elastosil® (MVQ)
  • FDA compliant
  • grayGRGR
  • vulcanized to the cover plate
  • temperature resistant up to 200 °C
  • Hardness shore A ±5
    soft*40
    medium55
    hard*70

Cover plate, threaded bushings
Stainless Steel AISI 304


RoHS

On request

other colors

Technical drawing

Hide technical drawing
GN 256 Silicone buffers with female thread, Stainless Steel sketch

Article options / Table

Show / Hide columns
d1d2d3h
stSpring rate ≈
in N/mm
Hardness 55
max. load
in N
Hardness 55
max.
travel ≈
in mm
19M 5121625632504
25M 616,520,526904605,1
32M 82126281177606,5
38M 824,532281139008
50M 103243210148158010,7
* not available from stock, requires a minimum order quantity

Build & Price

Specifications

Outside diameter d1
Inner diameter d2
Hardness



Color
GR

Selected Part (How to order)

Weight: 0,007 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.