GN 227.2 Stainless Steel-Handwheels

Photo

GN 227.2 Handwheels, pressed Stainless Steel, AISI 304 (A2) Bore code: V - with square
Type: A - without handle
Bore code: V - with square
Type: A - without handle
GN 227.2 Handwheels, pressed Stainless Steel, AISI 304 (A2) Bore code: V - with square
Type: A - without handle GN 227.2 Handwheels, pressed Stainless Steel, AISI 304 (A2) Bore code: B - without keyway
Type: A - without handle GN 227.2 Handwheels, pressed Stainless Steel, AISI 304 (A2) Bore code: B - without keyway
Type: D - with revolving handle GN 227.2 Handwheels, pressed Stainless Steel, AISI 304 (A2) Bore code: K - with keyway
Type: A - without handle GN 227.2 Handwheels, pressed Stainless Steel, AISI 304 (A2) Bore code: K - with keyway
Type: D - with revolving handle GN 227.2 Handwheels, pressed Stainless Steel, AISI 304 (A2) Bore code: V - with square
Type: D - with revolving handle

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The hub lengths of the pressed Stainless Steel-Handwheels GN 227.2 conform to DIN 950.

Stainless Steel-Handwheels GN 227.2 are renowned for their high mechanical strength. They are not affected by shock and knocks.

Specification

Stainless Steel A2
  • AISI 304
  • matte shot-blasted
  • Wheel body, pressed Stainless Steel
  • Hub welded

Revolving handle similar to GN 598.1
  • Plastic, Duroplast
    black, shiny
  • Spindle Stainless Steel
    AISI 303

RoHS

Technical drawing

3D
Hide technical drawing
GN 227.2 Handwheels, pressed Stainless Steel, AISI 304 (A2) sketch

Article options / Table

Bore code

Bwithout keyway
Kwith keyway
Vwith square

Type

Awithout handle
Dwith revolving handle
Show / Hide columns
d1d2 H9
Bore
H11
Square
bd3l1l2l3rØ
Handle
No. of
spokes
Thickness
of pressed
stainless steel
16012V 122230203983682642
20014V 142240244483882642,5
25017V 1730452852931082853
31519V 1936553364931382853
40024V 2443653881931782853

Build & Price

Handwheel diameter d1
Bore code



Bore diameter d2
Type


Selected Part (How to order)

Weight: 0,530 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.