GN 214.6 Locking Pins Stainless Steel, with Axial Lock

Locking Pins GN 214.6: Stainless Steel, with Axial Lock
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Locking pins with axial lock GN 214.6 are used for quick fixing, connecting and locking of various jig and fixture systems. A typical application is location pins which have to be often removed and re-placed again.

The rectangular pawls made of stainless steel sheet metal keep the locking pin in an axial position in the bore. It can be retracted by pressing the button, once released it returns the pressure spring into its locking position.

The version with swiveling lifting ring is ideal for the use in confined spaces.

The technical appendix contains the load capacities for the double-sided shearing resistance (breaking strength).

Specification

Pin
Stainless steel AISI 303


Pawl
Stainless steel sheet metal AISI 304


Push button / Slide
Stainless steel AISI 303


Lifting ring
Stainless steel AISI 301


Pressure spring
Stainless steel AISI 301


RoHS

Accessory

GN 1140 Holding Bushings
GN 111 Ball Chains
GN 111.5 Ball Chains (Stainless Steel)
GN 111.2 Retaining Cables
GN 111.4 Spiral Retaining Cables
DIN 172 Guide Bushings (with Collar)
DIN 179 Guide Bushings (without Collar)

Hide technical drawing
GN 214.6 Locking Pins, Stainless Steel, with Axial Lock sketch

Article options / Table

Show / Hide columns
d1 -0,1l1 +2abd2d3d4d5l2l3
61620253035404550607080----2,30,57,3 +0,55,91223738
8162025303540455060708090100--2,80,69,8 +0,57,912238,438
101520253035404550607080901001101203,3111,7 +19,916289,842
122025303540455060708090100110120-3,8113,7 +111,9162811,342
163035404550607080901001101201301401504,81,218,7 +115,9203214,246,5

Build & Price

Bolt diameter d1
Length l1
Bolt diameter d1
Length l1

Load capacity of ball lock pins

Skizze Belastbarkeit Steckbolzen

Information
The load capacities specified in the table for the double sided shearing resistance (breaking strength) have been calculated or theoretically defined on the basis of DIN 50141.

At the same time, the endangered bolt cross-section S, according to a nearby sketch, was considered in two shear planes before breakage.

The values were arrived at by a series of tests whereby a limited number of levelling feet were subjected for a limited time to a vertical static load to the feet. In general, they do not constitute a warranty of condition.

The user must determine whether the product is suitable for the intended purpose. Environmental factors can influence the specified values.

An appropriate safety factor must be taken into account in the design.

Load capacity F in kN ≈ double sided shearing resistance acc. DIN 50141 (breaking strength)

Show / Hide columns
d1GN 214.6
617
835
1047
1275
16138

Selected Part (How to order)

Total (net)
14,73 €
plus VAT 2,80 €
gross 17,53 €
incl. material surcharge: 0,03 €
The material surcharge is already included in the price.
Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 41 pcs. deliverable in 1-2 days
  • For orders of 42 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 214.6-6-16GN 214.6-6-20GN 214.6-6-25GN 214.6-6-30GN 214.6-6-35GN 214.6-6-40GN 214.6-6-45GN 214.6-6-50GN 214.6-6-60GN 214.6-6-70GN 214.6-6-80GN 214.6-8-16GN 214.6-8-20GN 214.6-8-25GN 214.6-8-30GN 214.6-8-35GN 214.6-8-40GN 214.6-8-45GN 214.6-8-50GN 214.6-8-60GN 214.6-8-70GN 214.6-8-80GN 214.6-8-90GN 214.6-8-100GN 214.6-10-15GN 214.6-10-20GN 214.6-10-25GN 214.6-10-30GN 214.6-10-35GN 214.6-10-40GN 214.6-10-45GN 214.6-10-50GN 214.6-10-60GN 214.6-10-70GN 214.6-10-80GN 214.6-10-90GN 214.6-10-100GN 214.6-10-110GN 214.6-10-120GN 214.6-12-20GN 214.6-12-25GN 214.6-12-30GN 214.6-12-35GN 214.6-12-40GN 214.6-12-45GN 214.6-12-50GN 214.6-12-60GN 214.6-12-70GN 214.6-12-80GN 214.6-12-90GN 214.6-12-100GN 214.6-12-110GN 214.6-12-120GN 214.6-16-30GN 214.6-16-35GN 214.6-16-40GN 214.6-16-45GN 214.6-16-50GN 214.6-16-60GN 214.6-16-70GN 214.6-16-80GN 214.6-16-90GN 214.6-16-100GN 214.6-16-110GN 214.6-16-120GN 214.6-16-130GN 214.6-16-140GN 214.6-16-150

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback