GN 113.9 Ball Lock Pins Stainless Steel

Ball Lock Pins GN 113.9: Stainless Steel
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Ball lock pins GN 113.9 are used for quick fixing, connecting and locking of various parts and workpieces. A typical application is location pins which have to be often removed and replaced again.

By pressing the spring loaded push button both balls are unlocked and by releasing it, the balls are locked again.

The technical appendix contains the load capacities for the double-sided shearing resistance (breaking strength).

Specification

Pin
Stainless steel AISI 303


Knob
Stainless steel AISI 316L


Balls
Stainless steel AISI 420C


Pressure spring
Stainless steel
German Material No. 1.4565


RoHS

Accessory

Holding Bushings GN 1140
Ball Chains GN 111 (Steel)
Ball Chains GN 111.5 (Stainless Steel)
Retaining Cables GN 111.2
Spiral Retaining Cables GN 111.4
Guide Bushings DIN 172 (with collar)
Guide Bushings DIN 179 (without collar)

Hide technical drawing
GN 113.9 Ball Lock Pins, Stainless Steel AISI 303 sketch

Article options / Table

Show / Hide columns
d1 -0,04 / -0,08l1 +0,6d2d3d4l2 ±1l3 -0,2Location
bore
 H11
5101520253035404550607080---5,52310,26,220,25
6101520253035404550607080---72310,27,220,26
810152025303540455060708090100-9,52713,28,426,88
10152025303540455060708090100110120122713,29,926,810
122025303540455060708090100110120-14,53116,410,932,712
16303540455060708090100110120130140150193823,414,542,616
205060708090100110120130140150----24,83823,417,442,620
255060708090100110120130140150----30,85030,422,354,325

Build & Price

Bolt diameter d1
Length l1
Bolt diameter d1
Length l1

Load capacity of ball lock pins

Skizze Belastbarkeit Steckbolzen

Information
The load capacities specified in the table for the double sided shearing resistance (breaking strength) have been calculated or theoretically defined on the basis of DIN 50141.

At the same time, the endangered bolt cross-section S, according to a nearby sketch, was considered in two shear planes before breakage.

The values were arrived at by a series of tests whereby a limited number of levelling feet were subjected for a limited time to a vertical static load to the feet. In general, they do not constitute a warranty of condition.

The user must determine whether the product is suitable for the intended purpose. Environmental factors can influence the specified values.

An appropriate safety factor must be taken into account in the design.

Load capacity F in kN ≈ double sided shearing resistance acc. DIN 50141 (breaking strength)

Show / Hide columns
d1GN 113.9
514
621
838
1060
1287
16155
20244
25386

Selected Part (How to order)

Total (net)
22,76
plus VAT 4,32 €
gross 27,08 €
In stock
Weight: 0,022 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 113.9-5-10GN 113.9-5-15GN 113.9-5-20GN 113.9-5-25GN 113.9-5-30GN 113.9-5-35GN 113.9-5-40GN 113.9-5-45GN 113.9-5-50GN 113.9-5-60GN 113.9-5-70GN 113.9-5-80GN 113.9-6-10GN 113.9-6-15GN 113.9-6-20GN 113.9-6-25GN 113.9-6-30GN 113.9-6-35GN 113.9-6-40GN 113.9-6-45GN 113.9-6-50GN 113.9-6-60GN 113.9-6-70GN 113.9-6-80GN 113.9-8-10GN 113.9-8-15GN 113.9-8-20GN 113.9-8-25GN 113.9-8-30GN 113.9-8-35GN 113.9-8-40GN 113.9-8-45GN 113.9-8-50GN 113.9-8-60GN 113.9-8-70GN 113.9-8-80GN 113.9-8-90GN 113.9-8-100GN 113.9-10-15GN 113.9-10-20GN 113.9-10-25GN 113.9-10-30GN 113.9-10-35GN 113.9-10-40GN 113.9-10-45GN 113.9-10-50GN 113.9-10-60GN 113.9-10-70GN 113.9-10-80GN 113.9-10-90GN 113.9-10-100GN 113.9-10-110GN 113.9-10-120GN 113.9-12-20GN 113.9-12-25GN 113.9-12-30GN 113.9-12-35GN 113.9-12-40GN 113.9-12-45GN 113.9-12-50GN 113.9-12-60GN 113.9-12-70GN 113.9-12-80GN 113.9-12-90GN 113.9-12-100GN 113.9-12-110GN 113.9-12-120GN 113.9-16-30GN 113.9-16-35GN 113.9-16-40GN 113.9-16-45GN 113.9-16-50GN 113.9-16-60GN 113.9-16-70GN 113.9-16-80GN 113.9-16-90GN 113.9-16-100GN 113.9-16-110GN 113.9-16-120GN 113.9-16-130GN 113.9-16-140GN 113.9-16-150GN 113.9-20-50GN 113.9-20-60GN 113.9-20-70GN 113.9-20-80GN 113.9-20-90GN 113.9-20-100GN 113.9-20-110GN 113.9-20-120GN 113.9-20-130GN 113.9-20-140GN 113.9-20-150GN 113.9-25-50GN 113.9-25-60GN 113.9-25-70GN 113.9-25-80GN 113.9-25-90GN 113.9-25-100GN 113.9-25-110GN 113.9-25-120GN 113.9-25-130GN 113.9-25-140GN 113.9-25-150

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback