GN 286.9 Swivel Clamp Connector Joints Plastic

Swivel Clamp Connector Joints GN 286.9: Plastic
Original design
code: TCC-AP-AP
Color: SW - Black, RAL 9005, matte finish
GDA

Product description

In the initial position, the clamping bore axes of the swivel clamp connector joints GN 286.9 are in line with each other and can be swiveled by ±90°. They hold typical construction tubes with full surface contact over the entire cross-section of the bore.

At the screw locations z1, the socket cap screws reduce the bore cross-section for clamping. Adapter bushings GN 290 can be used to reduce the bore cross-sections to smaller diameters.

The screw location z2 serves for fixing the joint axis, which can be adjusted continuously or in 10° steps, depending on the type.

For clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911.9 listed in the table as accessory.

Specification

Connector clamp
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -20 °C to +100 °C
  • Black, RAL 9005, matte finishSWSW
  • Gray, RAL 7040, matt finishGRGR

Socket cap screws ISO 4762
Stainless steel AISI 301


Hex nuts DIN 985
Stainless steel AISI 301
Self-locking with polyamide ring


RoHS

Accessory

Adjustable Hand Levers GN 911.9
Adapter Bushings GN 290
Construction Tubes GN 990 (Aluminum)
Construction Tubes GN 990 (Stainless Steel )

Hide technical drawing
GN 286.9 Swivel Clamp Connector Joints, Plastic sketch

Article options / Table

Type

SContinuous adjustment
TAdjustment in 10° steps (serration)

Identification no.

2With 3 socket cap screws ISO 4762
Show / Hide columns
d1
Bore
d2
Bore
k1k2l1l2m1m2z1
Screw locations
z2
Screw location
Accessory
Recom. hand levers
GN 911.9 for z1 / z2

l3
B 30B 304545134546767M8-25M8-2563 | 78

Build & Price

Bore d1
Bore d2
Type


Identification no.

Color
Gray
Black
Bore d1
Bore d2
Type


Identification no.

Color
Gray
Black

Selected Part (How to order)

Total (net)
10,79
plus VAT 2,05 €
gross 12,84 €
In stock
Weight: 0,178 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 286.9-B30-B30-S-2-SWGN 286.9-B30-B30-S-2-GRGN 286.9-B30-B30-T-2-SWGN 286.9-B30-B30-T-2-GR

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback