GN 649 Panel Support Clamp Plastic

Panel Support Clamp GN 649: Plastic
Original design
code: PC
Accessories-for-profile-systems

Product Family Useable with profiles

Normelemente dieser Produktfamilie sind kompatibel mit Aluprofilen des i- und b-Baukastens, sowie mit den gängigsten Aluminium-Profilsystemen anderer Hersteller. Über Nutensteine bzw. Hammerkopfschrauben oder -muttern lassen sich die Ganter-Normelemente einfach in der Nut der Profile montieren.

Alle kompatiblen Produkte anzeigen
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

The panel support clamp GN 649 comply with Mechanical Engineering Directive 2006 / 42 / EG (captivity of the mounting element when open).

The two clamping jaws remain connected also when open by means of a pin sliding into a groove. The clamping screw (M5) is also captive.

The rubber pad is sheathed, i.e. firmly connected to the clamping jaws. Its structured surface prevents it from sticking to the plate element.

Using spacers, panels with thicknesses ranging from 3 to 8 mm can be clamped. The 4 spacers are included parts of the order.

Specification

  • Clamping jaw
    Plastic
    Technopolymer (Polyamide PA)
    • Glass fiber reinforced
    • Gray, RAL 7042, matte finish
    • Temperature resistant up to 70 °C

  • Rubber pad
    Elastomer (TPE)
    • 70 Shore A
    • Black
    • Temperature resistant up to 70 °C

  • Spacer
    Technopolymer (Polyamide PA)
    • Gray, RAL 7042, matte finish
    • Temperature resistant up to 70 °C

  • Clamping screw M5
    Steel
    Zinc plated, blue passivated

RoHS

Accessory

Adapter GN 649.1

Hide technical drawing
GN 649 Panel Support Clamp, Plastic sketch

Article options / Table

Type

EMounting on plane surface
Show / Hide columns
bs
Clamping range
Spacers
353,1... 4,1-
354,1...5,15 mm
355,1...6,16 mm
356,1...7,17 mm
357,1...88 mm

Build & Price

Width b
Type

Width b
Type

Selected Part (How to order)

Total (net)
10,78
plus VAT 2,05 €
gross 12,83 €
In stock
ELESA Code: 49301
Description: PC.35
Weight: 0,039 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 649-35-E

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback