Product description
Adjustable hand levers GN 603.13 feature the same premium design and convenient handling as all products of the Ergostyle® family.
Like all adjustable hand levers, they are ideal whenever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the handle via serrations and can easily be disengaged.
The release button offers easy disengagement. Its use is limited to applications where dismantling of the lever for installation is not required.
The affixed retaining ring allows adjustable hand levers GN 603.13 to be secured with a ball chain or retaining cable to prevent loss. Type P is delivered with an attached retaining ring and a ball chain.
Specification
Handle
Plastic, polyamide (PA)
- Glass fiber reinforced
- Black-gray, matte finish similar to RAL 7021
Release button
Plastic, polyamide (PA)
Black-gray, RAL 7021, shiny finish
Insert
Plastic, polyamide (PA)
- Glass fiber reinforced
- Black
- Threaded stud
Stainless steel AISI 303N
Retaining ring / Ball chain
Plastic, polyacetal (POM), black
Key ring on type P
Stainless steel AISI 301, chemically blackened
Operating temperature 0 °C to +60 °C
RoHS
Accessory
GN 111.3 Key Rings (Stainless Steel)
GN 111 Ball Chains (Brass)
GN 111.5 Ball Chains (Stainless Steel)
GN 111.2 Retaining Cables (Stainless Steel)
GN 111.8 Retaining Cables (Stainless Steel Quality Class 4)
GN 111.4 Spiral Retaining Cables (Plastic)