GN 146 Flanged Connector Clamps Aluminum, with 4 Holes

Flanged Connector Clamps GN 146: Aluminum, with 4 Holes
Finish: SW - Black, RAL 9005, textured finish
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products

Product description

The clamping bore of flanged connector clamps GN 146 is mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

At the screw location z, the socket cap screw reduces the bore cross-section for clamping.

For clamping without tools, the socket cap screw can be replaced by an adjustable hand lever GN 911 listed in the table as accessory.

Specification

  • Aluminum
    Powder coated
    Black, RAL 9005, textured finishSWSW
    • Plain finish, matte shot-blastedBLBL

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Hex nuts DIN 985
    Stainless steel AISI 304
    Self-locking via polyamide ring

RoHS

Accessory

Adjustable Hand Levers GN 911
Construction Tubes GN 990 (Aluminum)

Hide technical drawing
GN 146 Flanged Connector Clamps, Aluminum, with 4 Holes sketch

Article options / Table

Identification no.

2With socket cap screw ISO 4762
Show / Hide columns
d1
Bore
x5
Bore
k
Clamping
length
d2l1l2mtx1x2y1y2z
Screw
locations
Accessory
recom. hand lever GN 911
for
 z
l3
B 20B 20406,5624030752357053M8-25-
B 25B 25406,5624030752357053M8-2563 | 78
B 30B 30406,5624030752357053M8-2563 | 78
B 30B 30568,583564210785210882M10-35-
B 32B 32568,583564210785210882M10-35-
B 35B 35568,583564210785210882M10-3592
B 40B 40568,583564210785210882M10-3578 | 92
B 40-651195655014926212898M10-50-
B 42-651195655014926212898M10-50-
B 45-651195655014926212898M10-5078 | 92
B 48-651195655014926212898M10-5078 | 92
B 50-651195655014926212898M10-5078 | 92
B 50-801111280601411074154118M10-50-
B 60-801111280601411074154118M10-5078 | 92

Build & Price

Bore d1
Clamping length k
Identification no.

Finish
Plain finish
Black
Bore d1
Clamping length k
Identification no.

Finish
Plain finish
Black

Selected Part (How to order)

Total (net)
14,11
plus VAT 2,68 €
gross 16,79 €
In stock
incl. material surcharge: 0,40 €
The material surcharge is already included in the price.
Weight: 0,194 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 146-B20-40-2-SWGN 146-B20-40-2-BLGN 146-B25-40-2-SWGN 146-B25-40-2-BLGN 146-B30-40-2-SWGN 146-B30-40-2-BLGN 146-B30-56-2-SWGN 146-B30-56-2-BLGN 146-B32-56-2-SWGN 146-B32-56-2-BLGN 146-B35-56-2-SWGN 146-B35-56-2-BLGN 146-B40-56-2-SWGN 146-B40-56-2-BLGN 146-B40-65-2-SWGN 146-B40-65-2-BLGN 146-B42-65-2-SWGN 146-B42-65-2-BLGN 146-B45-65-2-SWGN 146-B45-65-2-BLGN 146-B48-65-2-SWGN 146-B48-65-2-BLGN 146-B50-65-2-SWGN 146-B50-65-2-BLGN 146-B50-80-2-SWGN 146-B50-80-2-BLGN 146-B60-80-2-SWGN 146-B60-80-2-BL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback