GN 936 Slam latches with and without lock

Photo

GN 936 Slam latches, with and without lock Type: SCL - lockable (same lock)
Color: SW - black, RAL 9005, textured finish
Type: SCL - lockable (same lock)
Color: SW - black, RAL 9005, textured finish
GN 936 Slam latches, with and without lock Type: SCL - lockable (same lock)
Color: SW - black, RAL 9005, textured finish GN 936 Slam latches, with and without lock Type: SCL - lockable (same lock)
Color: SR - silver, RAL 9006, textured finish GN 936 Slam latches, with and without lock Type: SL - not lockable
Color: SR - silver, RAL 9006, textured finish GN 936 Slam latches, with and without lock Type: SL - not lockable
Color: SW - black, RAL 9005, textured finish GN 936 Slam latches, with and without lock Type: SUL - lockable (different lock)
Color: SR - silver, RAL 9006, textured finish GN 936 Slam latches, with and without lock Type: SUL - lockable (different lock)
Color: SW - black, RAL 9005, textured finish

Accessories for profile systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

GN 936 slam latches enable doors and closures to be effortlessly closed. The latch engages automatically when the door is closed preventing the door from opening unintentionally.

The slots enable the slam latch to be fitted to profile systems with different cross-sections.

The lockable versions of the slam latches (SCL and SUL types) are each supplied with 2 keys. The key can be removed in both end positions.

Specification

Housing
Zinc die casting
plastic coated
black, RAL 9005, textured finishSWSW
silver, RAL 9006, textured finishSRSR

Covers and latch
Plastic
  • black-gray for SW
  • light gray for SR

Lock mechanism
Zinc die casting

Key
Steel, nickel plated

other parts
Steel zinc plated, blue passivated

RoHS

Technical drawing

Hide technical drawing
GN 936 Slam latches, with and without lock sketch

Article options / Table

Type

SLnot lockable
SCLlockable (same lock)
SULlockable (different lock)
Show / Hide columns
l1b1b2b3dh1h2l2l3l4l5l6m1m2
7210,321156,53324104454014,512,55623

Build & Price

l1
Type



Color
SR
SW

Assembly instruction

Prior to installation remove the slam latch cover as shown in the sketch.

Socket head cap screws DIN 912, hexagon head screws DIN 933 and hexagon nuts ISO 4032 each with thread size M 6 can be used for mounting the slam latch.
After installation the covers are reassembled in reverse order. The covers cannot be removed when the slam latch is closed and consequently protect against vandalism.

The slots allow the slam latch to be fitted to the door frame or profile systems both from the operating side and from the rear. The installation clearance of 1 mm is also easy to adjust.

Example of application

Selected Part (How to order)

Weight: 0,369 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.