GN 875 Swing clamps pneumatic, in block version

Photo

Product description

Information

Swing clamps GN 875 are used when the clamping point for inserting and removing the workpiece must be freely accessible on top.

During the clamping action, the arm is first swiveled by 90° and lowered, followed by the linear tensioning motion. The workpiece clamping must take place within the clamping stroke.

The angle orientation of the tensioning arm can be set arbitrarily during mounting on the swing clamp. When tightening the screw, the piston rod must not experience any torque. The clamping arm must therefore be held to prevent twisting.

The swing clamps are equipped with a magnet ring piston and are therefore pre-fitted for end stop detection via sensor.

Specification

Aluminum
hard anodized
wear-resistant surface

Double-action air cylinder
max. pressure 6 bar

Socket cap screw DIN 912
Steel, zinc plated, blue passivated

Washer ISO 7092
Steel, zinc plated, blue passivated

Spindle assembly GN 708.1, type A
  • Steel, zinc plated
  • Rubber tip 85 Shore A

RoHS

Accessory

Clamping arms GN 875.2
Clamping arms GN 875.3
Adapter flanges GN 875.4
Sensor GN 3380
Toggle clamp spindle assemblies GN 708.1

Technical drawing

3D
Hide technical drawing
GN 875 Swing clamps, pneumatic, in block version sketch

Article options / Table

Type

AClamping arm with slotted hole and two flanged washers
ACClamping arm with slotted hole, with two flanged washers and GN 708.1 spindle assembly
BClamping arm with threaded hole
FAdapter flange
Nwithout clamping arm

Coding

Lswiveling left
Rswiveling right
Show / Hide columns
Size
Piston-Ø
d1FS in N
Clamping
capacity
at 6 bar

ab1b2b3b4b5d2
Supply
port
d3d4 H7d5d6d7h1h2
clamped
h3 ≈
unclamped
Type A, AC



Type B


Type F
251417020553511,31825M 5M 86M 6M 6M 87882135129134
321627025604514,52030G 1/8M 86M 8M 8M 89095153147154
401645025705514,52030G 1/8M 86M 8M 8M 89095153150154
502070030856517,52532G 1/8M 108M 10M 8M 10100105172165167
63201100301008017,52532G 1/8M 108M 10M 8M 10100105170165165
Show / Hide columns
Size
Piston-Ø
d1l1l2l3l4l5l6m1m2m3m4m5m6m7t1 ≈t2t3t4t5w1
Clamping
stroke

Stroke
w2max.
tightening torque
of the clamping arm
in Nm
251415,517173348554044,530205050384,5151010141427189
3216201820,54055684551303065604562015151614302118
401624,52121405568525230376570457,52015151615302118
50203126264060776653404685804862020151615321935
6320383027,5406077805340608590487,52020151615301935

Build & Price

Size
d1
Coding


Type





Selected Part (How to order)

Weight: 0,398 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.