GN 62444 Cable Glands Brass / Plastic, NPT Thread

Cable Glands GN 62444: Brass / Plastic, NPT Thread
Material: KLG - Plastic

Product description

Cable glands GN 62444 are used to feed cables or wires into enclosures, relieve strain, and seal them. Within the specified clamping range, the sealing and clamping effect increases with the cable diameter.

The cable glands can be screwed into an existing internal thread or mounted in a through hole using a mounting nut.

The metal versions include an O-ring for sealing against the enclosure. The plastic version is sealed without an additional sealing ring.

Specification

Housing

  • BrassMS, nickel-plated
  • PlasticKLG, polyamide (PA)
    Gray, RAL 7035

Seal insert
Chloroprene rubber (CR)


Clamping insert
Plastic, polyamide (PA)


O-ring for MS
Acrylonitrile butadiene rubber (NBR)


Operating temperature -40 °C to +100 °C


Protection class IP 68


RoHS

Accessory

Multiple Sealing Inserts GN 62444.3

Hide technical drawing
GN 62444 Cable Glands, Brass / Plastic, NPT Thread sketch

Article options / Table

Show / Hide columns
d1
MS

KLG
d2
Clamping range Ø
h max.
MS

KLG
Length l
MS

KLG
A/F1
MS

KLG
A/F2
MS

KLG
NPT 3/8-84...823-11,5-17-19-
-NPT 3/8105...10-29-15-22-22
NPT 1/2NPT 1/2126...1225,529131522242224
NPT 1/2NPT 1/21410...142831131524272427
NPT 3/4NPT 3/41813...1835,537131530333033
-NPT 12518...25-41-18-42-42
Show / Hide columns
d1
MS

KLG
Recommended tightening torque in Nm
A/F1
MS


KLG

A/F2
MS


KLG
NPT 3/8-6,5-3-
-NPT 3/8-2,5-1
NPT 1/2NPT 1/21755,52
NPT 1/2NPT 1/21155,52
NPT 3/4NPT 3/417963
-NPT 1-9,5-4

Build & Price

Thread d1 (MS)
Thread d1 (KLG)
Diameter d2
Material


Specifications


Thread d1 (MS)
Thread d1 (KLG)
Diameter d2
Material


Selected Part (How to order)

Total (net)
0,71
plus VAT 0,13 €
gross 0,84 €
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 28 pcs. deliverable in 1-2 days
  • For orders of 29 pcs. or more, please contact us briefly regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 62444-NPT3/8-8-MSGN 62444-NPT3/8-10-KLGGN 62444-NPT1/2-12-MSGN 62444-NPT1/2-12-KLGGN 62444-NPT1/2-14-MSGN 62444-NPT1/2-14-KLGGN 62444-NPT3/4-18-MSGN 62444-NPT3/4-18-KLGGN 62444-NPT1-25-KLG

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback