JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 18 Leveling Feet Stainless Steel, FDA compliant

Photo

GN 18 Leveling Feet, Stainless Steel AISI 316L, FDA compliant Versions of threaded studs: S - Without nut, external hex at the bottom
Versions of threaded studs: S - Without nut, external hex at the bottom
GN 18 Leveling Feet, Stainless Steel AISI 316L, FDA compliant Versions of threaded studs: S - Without nut, external hex at the bottom GN 18 Leveling Feet, Stainless Steel AISI 316L, FDA compliant Versions of threaded studs: SK - With nut, external hex at the bottom GN 18 Leveling Feet, Stainless Steel AISI 316L, FDA compliant Versions of threaded studs: T - Without nut, wrench flat at the bottom GN 18 Leveling Feet, Stainless Steel AISI 316L, FDA compliant Versions of threaded studs: TK - With nut, wrench flat at the bottom
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
FDA

FDA compliant

Product description

Information

Leveling feet GN 18 are particularly suitable for use in aggressive environments.

The inclined surfaces for liquid runoff and the high surface quality of the base plate simplify cleaning and prevent the accumulation of dust or dirt. The FDA compliant and vulcanized rubber underlay seals the base against the resting surface and allows the feet to be used in food-processing areas or the pharmaceutical industry, for example.

The leveling feet are supplied assembled and cannot be disassembled.

Specification

Base plate
Stainless steel AISI 316L


Threaded stud
Stainless steel AISI 316L


Hex nut ISO 4032
Stainless steel AISI 316


Rubber pad
Acrylonitrile butadiene rubber (NBR)

  • Black
  • FDA compliant
  • Hardness 85±5 Shore A
  • Vulcanized

RoHS

On request

Rubber pad available in various colors

Technical drawing

3D
Hide technical drawing
GN 18 Leveling Feet, Stainless Steel AISI 316L, FDA compliant sketch

Article options / Table

Type (Base plate)

C3Polished, rubber vulcanized, black

Versions of threaded studs

SWithout nut, external hex at the bottom
SKWith nut, external hex at the bottom
TWithout nut, wrench flat at the bottom
TKWith nut, wrench flat at the bottom
Show / Hide columns
d1d2l1
Version
S / SK

Version
T / TK
60M 8405063-------
60M 10506080100------
60M 126080100125------
60M 16----75100125150200250
80M 8405063-------
80M 10506080100------
80M 126080100125------
80M 16----75100125150200250
80M 20----75100125150200250
80M 24----100125150200300-
100M 8405063-------
100M 10506080100------
100M 126080100125------
100M 16----75100125150200250
100M 20----75100125150200250
100M 24----100125150200300-
120M 20----75100125150200250
120M 24----100125150200300-
Show / Hide columns
d1d2h1h2sA/F1A/F2w in °
60M 831-217-32
60M 1031-217-32
60M 1231-217-32
60M 16-372-1232
80M 833-217-26
80M 1033-217-26
80M 1233-217-26
80M 16-392-1226
80M 20-392-1526
80M 24-412-1926
100M 835-217-22
100M 1035-217-22
100M 1235-217-22
100M 16-412-1222
100M 20-412-1522
100M 24-432-1922
120M 20-432-1520
120M 24-462-1920

Build & Price

Open 3D configurator
Base diameter d1
Thread d2
Length l1 (S/SK)
Length l1 (T/TK)
Type (Base plate)

Versions of threaded studs




Selected Part (How to order)

Total (net)
13,26
plus VAT 2,52 €
gross 15,78 €
In stock
Weight: 0,121 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.