GN 900.5 Rotary Plates for Adjustable Slide Units GN 900, Aluminum

Rotary Plates GN 900.5: for Adjustable Slide Units GN 900, Aluminum

Product description

Rotary plates GN 900.5 allow rotation of one of the adjustable slide units at an offset angle to the other. This offers an additional possible axis configuration.

The alternative adaptor consists of two plates connected together in the center so they may be rotated. The lower plate is clamped to the lower sliding part, while the upper one is clamped to the stationary base of the upper sliding unit.

All parts required are included.

Specification

Aluminum
Anodized, natural color


Socket head cap screws DIN 912
Stainless steel


RoHS

Hide technical drawing
GN 900.5 Rotary Plates, Aluminum sketch

Article options / Table

Show / Hide columns
b
Size of
the slides
l1d
Socket cap screws
DIN 912
h1h2h3l2s
3041M 2,518,4104,235,46
5067M 328147589
80105M 4391412,5929
120145M 547,62013,8131,812

Build & Price

Width b
Length l1
Width b
Length l1

Selected Part (How to order)

Total (net)
292,24
plus VAT 55,53 €
gross 347,77 €
#artikelLagerbestandAnfrageUsa
Weight: 0,057 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84798997
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback