GN 754 Fork Heads Steel, with External Thread

Fork Heads GN 754: Steel, with External Thread
Type: A - Without pin

Product description

Fork heads GN 754 transmit tensile and shearing forces, such as from rods, levers or cable pulls. The length of the external thread enables a significantly larger adjusting range than fork heads with internal thread.

The versions with pins can be combined with brackets or joint pieces GN 752 to create fork joints, which can be quickly and easily assembled and disassembled without tools, especially with type KL.

Fork heads GN 754 are dimensioned according to DIN 71752.

Specification

Fork head
SteelST
Zinc plated, blue passivated


Pin for type KL / SL
Steel
Zinc plated, blue passivated


Retaining clip for type KL / SL
Spring steel

  • Hardened and tempered
  • Zinc plated, blue passivated

RoHS

Accessory

Joint Pieces GN 752

On request

  • Stainless steel
Hide technical drawing
GN 754 Fork Heads, Steel, with External Thread sketch

Article options / Table

Type

AWithout pin
KLPin with KL retaining clip
SLPin with SL retaining clip
Show / Hide columns
d1
H9/h11
l1d2abl2l3l4l5
min.
612M 612637442015
816M 816847572520
1020M 10201057693025
1224M 12241268823530
1428M 14271478944035
1632M 163216891084540

Build & Price

Diameter d1
Length l1
Thread d2
Type



Material

Diameter d1
Length l1
Thread d2
Type



Material

Selected Part (How to order)

Total (net)
3,59
plus VAT 0,68 €
gross 4,27 €
In stock
Weight: 0,015 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 754-6-12-M6-A-STGN 754-6-12-M6-KL-STGN 754-6-12-M6-SL-STGN 754-8-16-M8-A-STGN 754-8-16-M8-KL-STGN 754-8-16-M8-SL-STGN 754-10-20-M10-A-STGN 754-10-20-M10-KL-STGN 754-10-20-M10-SL-STGN 754-12-24-M12-A-STGN 754-12-24-M12-KL-STGN 754-12-24-M12-SL-STGN 754-14-28-M14-A-STGN 754-14-28-M14-KL-STGN 754-14-28-M14-SL-STGN 754-16-32-M16-A-STGN 754-16-32-M16-KL-STGN 754-16-32-M16-SL-ST

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback