GN 448 Insert Bushings for Round Tubes

Insert Bushings GN 448: for Round Tubes
ELESA original design
code: NDX.T

Product description

Insert bushing GN 448 offer the possibility of mounting screws in profiled tubes. They are held inside the tube by the slightly tapered insert section.

The values given in the table regarding the static load capacity serve as a guide only and if these are exceeded serious permanent deformation or breakage of the insert bushings could occur.

Specification

Plastic (Polyamide PA)

  • Glass fiber reinforced
  • Black, matte finish
  • Temperature resistant up to 100 °C

Bushing brass
Plain or nickel-plated


RoHS

Hide technical drawing
GN 448 Insert Bushings, Round, Plastic sketch

Article options / Table

Show / Hide columns
d1
Outside-Ø
d2
Inside-Ø
d3 Thread Ø  - t Thread depthl1l2Static load
in N
M8 ... M16


M20 ... M24
suitable for
construction tubes
GN 990
D 20D 16---M 8-10------2354500-D 20
D 25D 21---M 8-10M 10-10-----265,54500-D 25
D 30D 25D 26D 27D 28M 8-10M 10-10M 12-10M 14-15M 16-15--3164500--
D 32D 28---M 8-10M 10-10-----3164500-D 32
D 35D 31---M 10-10M 12-10-----3164500-D 35
D 38D 33D 34--M 10-10M 12-10M 14-15M 16-15---3885000--
D 38D 35---M 8-10M 10-10M 12-10M 14-15M 16-15--3885000--
D 40D 34---M 10-10M 12-10-----3885000-D 40
D 42D 36---M 10-10M 12-10-----3885000-D 42
D 42,4D 37,4D 38,4--M 10-10M 12-10M 14-15M 16-15M 20-20--38850008000-
D 42,4D 39,4---M 8-10M 10-10M 12-10M 14-15M 16-15M 20-20-38850008000-
D 45D 39---M 12-10M 16-15-----388,55000-D 45
D 48D 42---M 12-10M 16-15-----45105500-D 48
D 48,3D 43,3D 44,3--M 12-10M 14-15M 16-15M 20-20---451055008500-
D 48,3D 45,3---M 8-10M 10-10M 12-10M 14-15M 16-15M 20-20-451055008500-
D 50D 44---M 12-10M 16-15-----45105500-D 50
D 50,9D 45,9D 46,9D 47,9-M 12-10M 14-15M 16-15M 20-20---451055008500-
D 60,3D 55,3D 56,3D 57,3-M 8-10M 10-10M 12-10M 14-15M 16-15M 20-20M 24-20521255008500-

Build & Price

Outside diameter d1
Inside diameter d2
Thread d3
Specifications

Outside diameter d1
Inside diameter d2
Thread d3

Selected Part (How to order)

Total (net)
2,55 €
plus VAT 0,48 €
gross 3,03 €
ELESA Code: 320211
Description: NDX.T-20x2-M8
Weight: 0,009 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 347 pcs. deliverable in 1-2 days
  • 587 pcs. deliverable in 3-7 days
  • 827 pcs. deliverable in 5-9 days
  • For orders of 828 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback