GN 348 Insert Bushings for Profiled Square Tubes

Insert Bushings GN 348: for Profiled Square Tubes
ELESA original design ND.Q

Product description

Insert bushings GN 348 offer the possibility of mounting screws in profiled square tubes. The bushings are held in place via the tapered plug-in section in the tube.

The values given in the table regarding the static load capacity serve as a guide only and if these are exceeded serious permanent deformation or breakage of the insert bushings could occur.

The details relating to the load bearing capacity are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

Specification

Plastic (Polyamide PA)

  • Glass fiber reinforced
  • Black, matte finish
  • Temperature resistant up to 120° C

Bushing
Brass, nickel plated


RoHS

Hide technical drawing
GN 348 Insert Bushings, Plastic sketch

Article options / Table

Show / Hide columns
s1s2dl1l2tTube dimensions
outside
inside Wall thickness Static load in N
(see information)
3027M 83361530271,517000
3027M 103361530271,517000
3027M 123361830271,517000
3027M 163362030271,517000
4036M 8438154036218000
4036M 10438154036218000
4036M 12438184036218000
4036M 16438204036218000
5045M 1255101850452,520000
5045M 1655102050452,520000
5045M 2055103050452,520000
5046M 125510185045220000
5046M 165510205045220000
5046M 205510305045220000

Build & Price

Outside square s1
Internal square s2
Thread d
Outside square s1
Internal square s2
Thread d

Selected Part (How to order)

Total (net)
3,77
plus VAT 0,72 €
gross 4,49 €
ELESA Code: 319102
Description: ND.Q-30x1,5-M8
Weight: 0,057 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 1304 pcs. deliverable in 3-7 days
  • 2608 pcs. deliverable in 5-9 days
  • For orders of 2609 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback