DIN 9861 Cutting Punches Steel HSS

Cutting Punches DIN 9861: Steel HSS

Product description

Cutting punches DIN 9861 are used, for example, in combination with cutting bushings DIN 9845 in punching tools. Depending on the application, however, they can also be used as positioning, guide, ejector or embossing pins and can be machined accordingly.

Cutting punches DIN 9861 are characterized by tight shape and position tolerances, a finely machined surface and high wear resistance.

Specification

SteelHSS

  • Shaft hardened (HRC 62 +2)
  • Head hardened (HRC 50 +5)

RoHS

Accessory

Cutting Bushings DIN 9845 (Type A | Type B)
Guide Bushings DIN 9845 (Punch Guide Bushings Type C)

On request

  • Other dimensions
Hide technical drawing
DIN 9861 Cutting Punches, Steel HSS sketch

Article options / Table

Type

DWith conical head
Show / Hide columns
d1 h6Length+0,5d2 ±0,2+0,2
2718031,37
371804,51,8
471805,51,8
571806,51,8
6718083,23
87180102,73
107180122,73
127180142,73
167180183,23

Build & Price

Diameter d1
Length l
Type

Material

Diameter d1
Length l
Type

Material

Selected Part (How to order)

Total (net)
6,92
plus VAT 1,31 €
gross 8,23 €
In stock
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82073010
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

DIN 9861-2-71-D-HSSDIN 9861-2-80-D-HSSDIN 9861-3-71-D-HSSDIN 9861-3-80-D-HSSDIN 9861-4-71-D-HSSDIN 9861-4-80-D-HSSDIN 9861-5-71-D-HSSDIN 9861-5-80-D-HSSDIN 9861-6-71-D-HSSDIN 9861-6-80-D-HSSDIN 9861-8-71-D-HSSDIN 9861-8-80-D-HSSDIN 9861-10-71-D-HSSDIN 9861-10-80-D-HSSDIN 9861-12-71-D-HSSDIN 9861-12-80-D-HSSDIN 9861-16-71-D-HSSDIN 9861-16-80-D-HSS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback