GN 632.9 Grub Screws Plastic, with Ball Pin, for Thrust Pads

Grub Screws GN 632.9: Plastic, with Ball Pin, for Thrust Pads
Original design GST-SB
Color: GR - Gray

Product description

Grub screws GN 632.9 with ball pin are made of plastic, making them lightweight, resistant to corrosion and electrically insulating.

They are used with thrust pads GN 631, GN 631.2 and GN 631.5 for clamping and pressing.
Together with the thrust pad, the ball pin forms a ball joint that adapts to clamping surfaces that are uneven or not perpendicular to the screw axis. It also prevents the rotational movement from being transferred to the clamping surface during clamping.

The ball diameter d2 is smaller than the core diameter of the thread, so that the grub screw can be screwed in on the ball side.

The ball pin snaps securely into the respective thrust pad and can be removed again if necessary.

Specification

PlasticPA, polyamide (PA-HP)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +100 °C
  • BlackSWSW, RAL 9005, matte finish
  • GrayGRGR RAL 7040, matte finish

RoHS

Accessory

Thrust Pads GN 631 (Plastic)
Thrust Pads GN 631.2 (NBR)
Thrust Pads GN 631.5 (Stainless Steel)

Hide technical drawing
GN 632.9 Grub Screws, Plastic, with Ball Pin, for Thrust Pads sketch

Article options / Table

Show / Hide columns
d1Length ld2A/F
M 63040504,52
M 840506363

Build & Price

Thread d1
Length l
Material

Color
Gray
Black
Thread d1
Length l
Material

Color
Gray
Black

Selected Part (How to order)

Total (net)
0,55
plus VAT 0,10 €
gross 0,65 €
In stock
ELESA Code: 317901-C33
Description: GST-M6x30-SB-C33
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 632.9-M6-30-PA-GRGN 632.9-M6-30-PA-SWGN 632.9-M6-40-PA-GRGN 632.9-M6-40-PA-SWGN 632.9-M6-50-PA-GRGN 632.9-M6-50-PA-SWGN 632.9-M8-40-PA-GRGN 632.9-M8-40-PA-SWGN 632.9-M8-50-PA-GRGN 632.9-M8-50-PA-SWGN 632.9-M8-63-PA-GRGN 632.9-M8-63-PA-SW

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback