GN 22894 Wheels Phenolic

Wheels GN 22894: Phenolic
Original design RE.F7-HT
Bearing type: B - Bore
Type: A - Wheel without bracket

Product description

Wheels GN 22894 are used in industrial and public indoor areas for moving transport carts, for example.

They are characterized by their high operating temperature.

Specification

Wheel tread / Wheel core
Plastic, Phenolic (PF)

  • Single part
  • Black
  • Hardness 90 Shore D

Bearing type G

  • Friction bearing
    Plastic, polytetrafluoroethylene (PTFE)
  • Viti / Dadi
    Steel
  • Axis
    Stainless steel

Operating temperature -20 °C to +300 °C


RoHS

Hide technical drawing
GN 22894 Wheels, Phenolic sketch

Article options / Table

Bearing type

BBore
GFriction bearing

Type

AWheel without bracket
Show / Hide columns
d1
Wheel Ø
b1b2d2d3l1l2sA/FRecommended
ergonomic max. load
in N
Max.
static load capacity
in N
Max. 
dynamic load capacity
in N
80353912M 8555,52,513125025001500
100354412M 8605,52,513130030002000

Build & Price

Wheel Ø d1
Bearing type


Type

Specifications

Wheel Ø d1
Bearing type


Type

Suitable for floor type

The type of the floor and the possible obstacles are factors that influence the amount of force required to move the cart as well as the transmission of vibrations and the wear on the wheel.
Based on the characteristics of the floor, the guidelines apply to selecting the right wheel:

  • For irregular floors and in the case of obstacles, the wheels should have soft and thick tread and large diameter.
  • For smooth floors and heavy loads, the wheels should have hard tread.

The following table shows the suitable floor type for each wheel in simplified form.

Show / Hide columns
StandardTilesAsphaltCement-resin,
concrete
Unpaved floorGrate floorFloor with chipsFloor with obstacles
GN 22870x-----x
GN 22872x-x----
GN 22873xxxxxxx
GN 22874xxxxxxx
GN 22875xxxxxxx
GN 22880x-x---x
GN 22882x-x----
GN 22884x-x---x
GN 22885x-x----
GN 22886xxxxxxx
GN 22887x-x----
GN 22892x-x----
GN 22894x-x----
GN 22868x-x----

Selected Part (How to order)

Total (net)
6,11
plus VAT 1,16 €
gross 7,27 €
In stock
ELESA Code: 448531
Description: RE.F7-080-RBL-HT
Weight: 0,180 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83022000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 22894-80-B-AGN 22894-80-G-AGN 22894-100-B-AGN 22894-100-G-A

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback