GN 648.2 Ball Joint Heads Steel, with Threaded Bolt

Ball Joint Heads GN 648.2: Steel, with Threaded Bolt
Type: N - Brass / Steel lubrication possible

Product description

Ball joint heads GN 648.2 are similar to DIN ISO 12240-4, series K (formerly DIN 648 K).

Specification

Housing
Steel
Zinc plated, blue passivated

  • d1 = 5 up to 12: machined
  • d1 = 14 up to 25: forged

Bearing socket

  • Type N (lubrication possible)
    Brass, CuZn40Al
  • Type W (self lubricated)
    Steel, zinc plated, with PTFE-insert

Internal ring
Steel, 100Cr6
Hardened, ground, polished


RoHS

On request

  • Narrow model (ISO 12240-1, series E)
Hide technical drawing
GN 648.2 Ball Joint Heads, Steel, with Threaded Bolt sketch

Article options / Table

Form

NBrass / Steel lubrication possible
WSteel -PTFE / Steel self lubricated
Show / Hide columns
d1 H7d2
Left hand
thread
b1 -0,12b2d3d4l1l2l3w
Movement
angle
5**M 5M 5L867,71833422013°
6M 6M 6L96,758,92036462213°
8M 8M 8L12910,42442542514°
10M 10M 10L1410,512,92848622913°
12M 12M 12L161215,43254703313°
14M 14M 14L1913,516,83660783816°
16M 16M 16L211519,34266874015°
18M 18 x 1,5M 18 x 1,5L2316,521,84672954415°
20M 20 x 1,5M 20 x 1,5L251824,350781034714°
22M 22 x 1,5M 22 x 1,5L282025,854841115115°
25M 24 x 2M 24 x 2L312229,660941245815°
30*M 30 x 2M 30 x 2L372534,8701101457117°
* only available in type W

** d1 = 5 type N no lubrication possible

Build & Price

Bore d1
Thread d2
Type


Bore d1
Thread d2
Type


Selected Part (How to order)

Total (net)
8,07 €
plus VAT 1,53 €
gross 9,60 €
Weight: 0,015 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84833038
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 137 pcs. deliverable in 1-2 days
  • For orders of 138 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 648.2-5-M5L-NGN 648.2-5-M5L-WGN 648.2-5-M5-NGN 648.2-5-M5-WGN 648.2-6-M6L-NGN 648.2-6-M6L-WGN 648.2-6-M6-NGN 648.2-6-M6-WGN 648.2-8-M8L-NGN 648.2-8-M8L-WGN 648.2-8-M8-NGN 648.2-8-M8-WGN 648.2-10-M10L-NGN 648.2-10-M10L-WGN 648.2-10-M10-NGN 648.2-10-M10-WGN 648.2-12-M12L-NGN 648.2-12-M12L-WGN 648.2-12-M12-NGN 648.2-12-M12-WGN 648.2-14-M14L-NGN 648.2-14-M14L-WGN 648.2-14-M14-NGN 648.2-14-M14-WGN 648.2-16-M16L-NGN 648.2-16-M16L-WGN 648.2-16-M16-NGN 648.2-16-M16-WGN 648.2-18-M18x1,5L-NGN 648.2-18-M18x1,5L-WGN 648.2-18-M18x1,5-NGN 648.2-18-M18x1,5-WGN 648.2-20-M20x1,5L-NGN 648.2-20-M20x1,5L-WGN 648.2-20-M20x1,5-NGN 648.2-20-M20x1,5-WGN 648.2-22-M22x1,5L-NGN 648.2-22-M22x1,5L-WGN 648.2-22-M22x1,5-NGN 648.2-22-M22x1,5-WGN 648.2-25-M24x2L-NGN 648.2-25-M24x2L-WGN 648.2-25-M24x2-NGN 648.2-25-M24x2-WGN 648.2-30-M30x2L-WGN 648.2-30-M30x2-W

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback