GN 910.1 Knee lever modules with horizontal or vertical mounting base, heavy duty type , to screw-on

Photo

GN 910.1 Knee lever modules, with horizontal or vertical mounting base, heavy duty type , to screw-on Type: B - Clamping arm with slotted hole
Type: B - Clamping arm with slotted hole
GN 910.1 Knee lever modules, with horizontal or vertical mounting base, heavy duty type , to screw-on Type: B - Clamping arm with slotted hole GN 910.1 Knee lever modules, with horizontal or vertical mounting base, heavy duty type , to screw-on Type: F - Clamping arm with bushing

Product description

Information

GN 910.1 toggle clamps „Longlife“ are an advance development of GN 810.1: The steel sheet design of the clamp and lever arms is replaced by precision or die-forged components. The remaining steel sheet metal parts have been reinforced, bearing pins and rivets are toughened and ground.

These toggle clamps are therefore suitable for applications in which substantial forces occur and in which a long service life is required.

Extensive tests have shown that trouble-free function (under load) is ensured also after one million clamping cycles.

Stepped side washers are included.

Specification

Toggle clamp Steel
  • Precision casting
  • blackened

Lever arm Steel
  • forged
  • blackened

Parts in sheet metal
  • case-hardened steel
  • blackened

Bearing pins and rivets
Steel, hardened and ground

All moving parts
lubricated with special grease

Hand grip
High quality, oil resistant, red plastic

RoHS

Accessory

Spindle assemblies

Technical drawing

Hide technical drawing
GN 910.1 Knee lever modules, with horizontal or vertical mounting base, heavy duty type , to screw-on sketch

Article options / Table

Type

BClamping arm with slotted hole
FClamping arm with bushing
Show / Hide columns
SizeFH in N
Holding capacity
ab1b2b3b4d1d2d3h1h2h3h4
220220032361366M 66,56,515245,51627
44044003454201010M 108,510,523569,52445
850*8500-7524-12M 1210,512,53018830-
1540*15400-9032-16M 1612,516,534410635-
Show / Hide columns
Sizel1
Type B

Type F
l2l3m1m2m3r1r2s
22091865146208877726
440129,5129,5666630101210710710
850*-161-72551010-13312
1540*-203-92,56517,512,5-16716
* This size is fitted with a round handle at the lever arm and available only in Type F.

Build & Price

Size
Type


Selected Part (How to order)

Weight: 0,325 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.