GN 868 Holders for Clamping Jaws Steel

Holders for Clamping Jaws  GN 868: Steel
Type: R - Clamping jaws at right angle to clamping arm
Finish: NC - Chemically nickel plated

Product description

Holders for clamping jaws GN 868 are suitable for the clamping arms of the power clamps GN 864 / GN 865 / GN 866.

Holders for clamping jaws are equally precisely positioned on the clamping arm as are the clamping jaws GN 872 on the holders themselves.

When using type P, power clamps may be operated at up to a maximum of 6 bar.

Socket cap screws and centering guide bushings are included.

Specification

Holders for clamping jaws
Steel C45
Chemically nickel platedNC


Socket cap screws ISO 4762
Steel, Blackened


Centering guide bushings GN 870
Steel, Blackened


RoHS

Hide technical drawing
GN 868 Holders for Clamping Jaws, Steel sketch

Article options / Table

Type

RClamping jaws at right angle to clamping arm
PClamping jaws parallel to clamping arm
Show / Hide columns
for power clamps
Size
b -0,2d1d2 H8 / h6d3d4 H8 / h6h1h2l1l2l3l4l5l6m1m2m3
2010M 69M 5710103730541318,519,51214,517
3212M 811M 6912145340761723,529,51820,923
4016M 1013M 81114166350932028342223,530
5018M 1013M 1013161873601132028342728,540

Build & Price

Width b
Type


Finish
Width b
Type


Finish

Selected Part (How to order)

Total (net)
36,62 €
plus VAT 6,96 €
gross 43,58 €
Weight: 0,033 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84679200
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 6 pcs. deliverable in 1-2 days
  • For orders of 7 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 868-10-R-NCGN 868-10-P-NCGN 868-12-R-NCGN 868-12-P-NCGN 868-16-R-NCGN 868-16-P-NCGN 868-18-R-NCGN 868-18-P-NC

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback