GN 9190.3 Slotted Support Blocks for Side Clamps GN 9190 / GN 9190.1 / GN 9190.2, Steel

Slotted Support Blocks GN 9190.3: for Side Clamps GN 9190 / GN 9190.1 / GN 9190.2, Steel

Product description

Slotted support blocks GN 9190.3 are provided as accessory for side clamps GN 9190 / GN 9190.1 / GN 9190.2.

They can also be used to fasten side clamps across the T-slot in any position.

Specification

Steel

  • Tempered
  • Blackened

RoHS

Hide technical drawing
GN 9190.3 Slotted Support Blocks for Side Clamps GN 9190 / GN 9190.1 / GN 9190.2 sketch

Article options / Table

Show / Hide columns
b1l1db2b3h1h2l2l3For side clamp slot width a
GN 9190

GN 9190.1

GN 9190.2
30100M 8159156,56320101010
40120M 122013207,57225121414
60140M 16261730138030-1818

Build & Price

b1
l1
d
b1
l1
d

Selected Part (How to order)

Total (net)
84,16
plus VAT 15,99 €
gross 100,15 €
In stock
Weight: 0,246 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84662098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback