GN 472.5 Cranked Handles with Retractable Handle Aluminum, Retractable Mechanism Stainless Steel

Cranked Handles with Retractable Handle GN 472.5: Aluminum, Retractable Mechanism Stainless Steel
Color: SR - Silver, RAL 9006, textured finish

Product description

The handle of the cranked handles with retractable handle GN 472.5 is locked in a tapered bore in the operating position.

For tilting, the handle must first be pulled out of the taper in axial direction.

A pressure spring holds the handle in both end positions. When folded out, it automatically re-engages.

Specification

Body
Aluminum

  • Powder coated
    • Black, RAL 9005, textured finishSWSW
    • Silver, RAL 9006, textured finishSRSR
  • Contact face of hub machined

Cover
Plastic
Light grey


Retractable handle GN 798.5
Plastic, Polyamide (PA)

  • Black, matt finish
  • Retractable mechanism
    Stainless steel
    • Spindle, AISI 303
    • Flat base, AISI 316 LHC
      Sintered

RoHS

Hide technical drawing
GN 472.5 Cranked Handles with Retractable Handle, Aluminum, Retractable Mechanism Stainless Steel sketch

Article options / Table

Show / Hide columns
Length ld1  H7
Bore
s H11
Square
d2d3h1h2 ≈h3h4h5 ≈Ø
Handle
GN 798.5
80B 10V 10233019,5425,54,34316
100B 12V 1226,73523,55,529,54,257,518
125B 14V 14283730,510,536,54,276,524

Build & Price

Cranked handle length Länge l
Bore d1
Square s
Color
Silver
Black
Cranked handle length Länge l
Bore d1
Square s
Color
Silver
Black

GN 110 Cross Holes (Special Order)

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 H7
s H11
d1 H7
s H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

6df6d732-25ae-4db8-8ad2-f11ca730e67b

Selected Part (How to order)

Total (net)
40,59 €
plus VAT 7,71 €
gross 48,30 €
incl. material surcharge: 0,13 €
The material surcharge is already included in the price.
Weight: 0,118 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • Please inquire about delivery time

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 472.5-80-B10-SWGN 472.5-80-B10-SRGN 472.5-80-V10-SWGN 472.5-80-V10-SRGN 472.5-100-B12-SWGN 472.5-100-B12-SRGN 472.5-100-V12-SWGN 472.5-100-V12-SRGN 472.5-125-B14-SWGN 472.5-125-B14-SRGN 472.5-125-V14-SWGN 472.5-125-V14-SR

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback