GN 634.13 Wing Screws Plastic, Threaded Stud, Steel / Stainless Steel, with Loss Protection

Wing Screws GN 634.13: Plastic, Threaded Stud, Steel / Stainless Steel, with Loss Protection
Original design EWN-p-RC / -LP
Material: N - Stainless steel
Type: P - With plastic ball chain
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Wing screws GN 634.13 feature the same premium design and convenient handling as all products of the Ergostyle® family.

The affixed retaining ring allows wing screws GN 634.13 to be secured with a ball chain or retaining cable to prevent loss. Type P is delivered with an attached retaining ring and a ball chain.

Specification

Knob
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Black-gray, matte finish similar to RAL 7021

Threaded stud

  • SteelS
    Zinc plated, blue passivated
  • Stainless steel AISI 303N

Cover cap
Plastic, polyamide (PA)
Black-gray, RAL 7021, matte finish


Retaining ring / Ball chain
Plastic, polyacetal (POM), black


Key ring on type P
Stainless steel AISI 301, chemically blackened


Operating temperature 0 °C to +60 °C


RoHS

Accessory

GN 111.3 Key Rings (Stainless Steel)
GN 111 Ball Chains (Brass)
GN 111.5 Ball Chains (Stainless Steel)
GN 111.2 Retaining Cables (Stainless Steel)
GN 111.8 Retaining Cables (Stainless Steel Quality Class 4)
GN 111.4 Spiral Retaining Cables (Plastic)

Hide technical drawing
GN 634.13 Wing Screws, Plastic, Threaded Stud, Steel / Stainless Steel, with Loss Protection sketch

Article options / Table

Type

RWith retaining ring
PWith plastic ball chain
Show / Hide columns
d1d2Length l
Steel

Stainless Steel
bd3h1h2r
48M 5162030----713,5245,520,5
48M 6162025302030-713,5245,520,5
48M 8----203040713,5245,520,5
55M 8203040-203040816286,521,5
55M 10203040----816286,521,5
63M 8203040----919327,522,5
63M 10203040-203040919327,522,5

Build & Price

Handle length d1
Thread d2
Length l (steel)
Length l (stainless steel)
Material


Type


Specifications

Handle length d1
Thread d2
Length l (steel)
Length l (stainless steel)
Material


Type


Selected Part (How to order)

Total (net)
4,06 €
plus VAT 0,77 €
gross 4,83 €
ELESA Code: 224931-C1
Description: EWN.48-p-M5x16-C1-RC
Weight: 0,016 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 7 pcs. deliverable in 3-7 days
  • 14 pcs. deliverable in 5-9 days
  • For orders of 15 pcs. or more, please contact us regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 634.13-48-M5-16-S-RGN 634.13-48-M5-16-S-PGN 634.13-48-M5-20-S-RGN 634.13-48-M5-20-S-PGN 634.13-48-M5-30-S-RGN 634.13-48-M5-30-S-PGN 634.13-48-M6-16-S-RGN 634.13-48-M6-16-S-PGN 634.13-48-M6-20-S-RGN 634.13-48-M6-20-S-PGN 634.13-48-M6-25-S-RGN 634.13-48-M6-25-S-PGN 634.13-48-M6-30-S-RGN 634.13-48-M6-30-S-PGN 634.13-48-M6-20-N-RGN 634.13-48-M6-20-N-PGN 634.13-48-M6-30-N-RGN 634.13-48-M6-30-N-PGN 634.13-48-M8-20-N-RGN 634.13-48-M8-20-N-PGN 634.13-48-M8-30-N-RGN 634.13-48-M8-30-N-PGN 634.13-48-M8-40-N-RGN 634.13-48-M8-40-N-PGN 634.13-55-M8-20-S-RGN 634.13-55-M8-20-S-PGN 634.13-55-M8-30-S-RGN 634.13-55-M8-30-S-PGN 634.13-55-M8-40-S-RGN 634.13-55-M8-40-S-PGN 634.13-55-M8-20-N-RGN 634.13-55-M8-20-N-PGN 634.13-55-M8-30-N-RGN 634.13-55-M8-30-N-PGN 634.13-55-M8-40-N-RGN 634.13-55-M8-40-N-PGN 634.13-55-M10-20-S-RGN 634.13-55-M10-20-S-PGN 634.13-55-M10-30-S-RGN 634.13-55-M10-30-S-PGN 634.13-55-M10-40-S-RGN 634.13-55-M10-40-S-PGN 634.13-63-M8-20-S-RGN 634.13-63-M8-20-S-PGN 634.13-63-M8-30-S-RGN 634.13-63-M8-30-S-PGN 634.13-63-M8-40-S-RGN 634.13-63-M8-40-S-PGN 634.13-63-M10-20-S-RGN 634.13-63-M10-20-S-PGN 634.13-63-M10-30-S-RGN 634.13-63-M10-30-S-PGN 634.13-63-M10-40-S-RGN 634.13-63-M10-40-S-PGN 634.13-63-M10-20-N-RGN 634.13-63-M10-20-N-PGN 634.13-63-M10-30-N-RGN 634.13-63-M10-30-N-PGN 634.13-63-M10-40-N-RGN 634.13-63-M10-40-N-P

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback