GN 727 Control Knobs with Adjustable Spindle Body / Spindle Steel, Knob Aluminum

Control Knobs with Adjustable Spindle GN 727: Body / Spindle Steel, Knob Aluminum
Type: A - Mounting hole parallel to the spindle axle
Coding: SL - With scale 0,1....0,9, 50 graduations ascending anti-clockwise

Product description

Control knobs with adjustable spindle GN 727 allow precise adjustment or aligning i. e. of a positive stop. The spindle thread is without backlash.

The graduations on the control knob are non-abrasive and well legible.

The light gray cover shrouds the fixing components as well as the shaft end.

Regarding design, numbering run, numbering position and numbering sequence of the scale please see the layout for scale rings on the order sheet "How to Order Graduations".

Specification

Body
Steel

  • Matte chrome plated
  • Scales laser-engraved

Spindle
Steel
Plain


Control knob
Aluminum
Anodized, black


Hex head screw
Steel
Zinc plated, blue passivated


Cover
Plastic
light gray


RoHS

Hide technical drawing
GN 727 Control Knobs with Adjustable Spindle, Body / Spindle Steel, Knob Aluminum sketch

Article options / Table

Type

AMounting hole parallel to the spindle axle
BMounting hole vertical to the spindle axle
S1Mounting with hex screw

Coding

SRWith scale 0,1....0,9, 50 graduations ascending clockwise
SLWith scale 0,1....0,9, 50 graduations ascending anti-clockwise
Show / Hide columns
d1d2d3d4d5d6d7d8 -0,05
Spigot
d9b1b2hk1k2l1 +0,2l2l3l4l5A/Fw
Adjustable
range
27M 6M 12 x 16,4184,3381912,510204,328225419,537,50,512210
34M 8M 16 x 18,5235,3502418,311254,236306723,545,50,512715

Build & Price

Outside diameter d1
Type



Coding


Outside diameter d1
Type



Coding


Graduations - „How to Order“

79f8897c-7231-4813-82c6-71e62af1faf5

Information

The size of numbers and length of graduations depend on the number of graduations, quantity of numbers and the scale ring diameter. The scales are engraved with laser precision.

Selected Part (How to order)

Total (net)
69,37 €
plus VAT 13,18 €
gross 82,55 €
incl. material surcharge: 0,19 €
The material surcharge is already included in the price.
Weight: 0,103 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 20 pcs. deliverable in 1-2 days
  • For orders of 21 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 727-27-A-SRGN 727-27-A-SLGN 727-27-B-SRGN 727-27-B-SLGN 727-27-S1-SRGN 727-27-S1-SLGN 727-34-A-SRGN 727-34-A-SLGN 727-34-B-SRGN 727-34-B-SLGN 727-34-S1-SRGN 727-34-S1-SL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback