GN 729 Control Knobs Aluminum

Control Knobs GN 729: Aluminum

Product description

Control knobs GN 729 are usually selected for applications which require a limited movement within 180°.

With the aid of limiting pins which protrude into the circular groove the angle of rotation can be restricted. The bore d4 is for a spring plunger GN 614 to act as a simple detent.

The indexing line is indelible and visible from two sides.

Specification

Knob
Aluminum

  • Anodized, black
  • Indexing line
    • White
    • Laser-engraved

Grub screw DIN 916
Stainless steel
with internal hex and serrated point


RoHS

Accessory

GN 826 Clamping Elements (for Adjustable Spindles)

Hide technical drawing
GN 729 Control Knobs, Aluminum, Black Anodized sketch

Article options / Table

Show / Hide columns
d1d2 H8bd3d4d5l1l2t1
min.
t2 +0,2s +0,3/+0,1
34B 6B 828M 5620207,51444
42B 8B 1035M 5630227,51644

Build & Price

Outside diameter d1
Bore d2
Outside diameter d1
Bore d2

Selected Part (How to order)

Total (net)
11,13 €
plus VAT 2,11 €
gross 13,24 €
incl. material surcharge: 0,21 €
The material surcharge is already included in the price.
Weight: 0,043 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 275 pcs. deliverable in 1-2 days
  • For orders of 276 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 729-34-B6GN 729-34-B8GN 729-42-B8GN 729-42-B10

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback