GN 726.2 Control Knobs Aluminum, with Scale Ring

Control Knobs GN 726.2: Aluminum, with Scale Ring
Type: S - With scale 0...9, 20 graduations
Identification no.: 2 - With collet

Product description

The light gray cover of the control knobs GN 726.2 shrouds the fixing components as well as the shaft end. The cover also lends itself for a logo or other symbols.

The collet version permits a simple adjustment of the types with scale or arrow.

Besides the standard scale (Type S) the control knobs can be supplied with any type of graduation.

Regarding design, numbering run, numbering position and numbering sequence of the scale please see the layout for scale knobs on the order sheet „How to Order Graduations“

Specification

Knob
Aluminum
Anodized, black


Scale ring

  • Plastic, black
  • Pressed-on
  • Arrow for type A
    White, laser-engraved
  • Scale for type S
    White, laser-engraved

Hub cover
Plastic, light gray


Collet / Hex nut
Brass


Grub screw DIN 916
Stainless steel
with internal hex and serrated point


RoHS

Accessory

GN 826 Clamping Elements (for Adjustable Spindles)

On request

  • Special graduations
    (see „How to Order Graduations“)
Hide technical drawing
GN 726.2 Control Knobs, Aluminum, with Scale Ring sketch

Article options / Table

Type

AWith arrow
BNeutral, without indicator point or scale
SWith scale 0...9, 20 graduations

Identification no.

1With grub screw
2With collet
Show / Hide columns
d1d2 H8
Bore
d3
Collet
d4d5d6d7h1h2h3h4Length lt
22B 5--1614M 427,522164,3812,5-
27B 6-Z 62018M 433,526204,391414
34B 6B 8Z 82523M 54130244,2101517
42B 8B 10Z 103230M 55034284111620

Build & Price

Outside diameter d1
Bore d2 (Id. No. 1)
Bore d3 (Id. No. 2)
Type



Identification no.


Outside diameter d1
Bore d2 (Id. No. 1)
Bore d3 (Id. No. 2)
Type



Identification no.


Graduations - „How to Order“

79f8897c-7231-4813-82c6-71e62af1faf5

Information

The size of numbers and length of graduations depend on the number of graduations, quantity of numbers and the scale ring diameter.
The scales are engraved with laser precision.

Selected Part (How to order)

Total (net)
9,49
plus VAT 1,80 €
gross 11,29 €
incl. material surcharge: 0,09 €
The material surcharge is already included in the price.
Weight: 0,018 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 38 pcs. deliverable in 1-2 days
  • For orders of 39 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 726.2-22-B5-A-1GN 726.2-22-B5-B-1GN 726.2-22-B5-S-1GN 726.2-27-Z6-A-2GN 726.2-27-Z6-B-2GN 726.2-27-Z6-S-2GN 726.2-27-B6-A-1GN 726.2-27-B6-B-1GN 726.2-27-B6-S-1GN 726.2-34-Z8-A-2GN 726.2-34-Z8-B-2GN 726.2-34-Z8-S-2GN 726.2-34-B6-A-1GN 726.2-34-B6-B-1GN 726.2-34-B6-S-1GN 726.2-34-B8-A-1GN 726.2-34-B8-B-1GN 726.2-34-B8-S-1GN 726.2-42-Z10-A-2GN 726.2-42-Z10-B-2GN 726.2-42-Z10-S-2GN 726.2-42-B8-A-1GN 726.2-42-B8-B-1GN 726.2-42-B8-S-1GN 726.2-42-B10-A-1GN 726.2-42-B10-B-1GN 726.2-42-B10-S-1

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback