GN 327 Safety Handwheels Aluminum, Fixed Bearing Flange

Safety Handwheels GN 327: Aluminum, Fixed Bearing Flange
Type: A - Without handle

Product description

Safety handwheels GN 327 feature the ultimate in health and safety at work standards because the handwheel, if disengaged, is mounted on a fixed component, the bearing flange. The wheel is fully disengaged from the rotating shaft.

The bearing flange can also support the shaft via the bearing bushing (Identification no.1). This bearing bushing is a dry bearing (DU bushing). As a general rule, however, the shaft is supported separately and the bearing bushing is used to center the bearing flange.

Centering can also be effected by a centering ring (identification no. 2) if the appropriate bore hole has been made at the machine side. In this case there is no need for the bearing bushings and no bearing friction (heating) will occur.

Specification

Wheel body
Aluminum

  • Hub machined
  • Rim
    • Turned on all sides
    • Highly polished

Coupling elements
Steel

  • Nitrided
  • Bearing surface ground resp. PTFE-coated
  • Bearing flange blackened

Revolving handle GN 598
Plastic, phenolic resin (PF)

  • Black, shiny finish
  • Spindle steel
    Zinc plated, blue passivated

RoHS

Accessory

GN 184 Countersunk Washers (for Axial Fastening)

Hide technical drawing
GN 327 Safety Handwheels, Fixed Bearing Flange sketch

Article options / Table

Type

AWithout handle
DWith revolving handle

Identification no.

1With bearing bushing
2With centering ring
Show / Hide columns
d1d2 H7
Bore with keyway
bl1l2rØ
Handle
160K 14K 16K 18K 20186682,57126
200K 14K 16K 18K 2020,56882,58926

Build & Price

Handwheel diameter d1
Bore d2
Type


Identification no.


Handwheel diameter d1
Bore d2
Type


Identification no.


Details Hub with Coupling Attachments

43fe77fa-b845-4341-9af1-777f8dbb52a9
27aa632a-fb08-4c26-8739-5e5a0652b1e4

Assembly Instruction

Shaft bushing and countershaft pulley are delivered in two separate components. Before assembly, make sure that the shaft bushing can be pushed smoothly and free-moving over the shaft.

Proper function is only guaranteed if on the machine side:

  • the shaft collar and contact surface are level with each other
  • the shaft axis is at right angles to the contact surface.

Design with bearing bushing (identification no. 1):

Push the handwheel and the shaft bushing at the same time over the shaft, bolt down the bearing flange, and fix the shaft bush axially with the countershaft pulley.

Design with centring ring (identification no. 2):

The handwheel can be bolted at once through the centring ring above the bearing flange. Then push the shaft bushing onto the shaft and fix it axially with the countershaft pulley.

Application Guide

The relevant health and safety at work provisions state that handwheels must be attached to spindles such that they are not turned along together with the machine drive assembly. Safety handwheels meet this requirement:

  • If not in operation, the wheel is disengaged. Shifting it in axial direction (pushing or pulling) will intermesh two serrated bushings, formlocking the wheel with the shaft.

  • After releasing, the wheel will disengage again automatically.

A number of user notices are listed below. These notices are non-binding and given without liability. They do not constitute a warranty of proper function. The user must in any case determine whether the safety handwheels are suitable for the intended purpose and use.

The safety handwheels described under 1. to 3. above are characterised by the fact that they require no special machine-side measures for attaching. They are simply pushed over the shaft. However, the inevitable bearing friction generates a link between shaft and handwheel which needs to be kept in mind as specified above.
For applications with very high rotary speed, ultimate levels of safety at work and under continuous operation, the safety handwheel with fixed bearing flange is the best possible solution. The separate bearing configuration means that the user notices given for types 1. to 3. do not apply.
However, this safety handwheel is more complex, with a number of requirements to be met at the machine side.

Safety Instructions

The information in the operating instructions must be observed during installation, initial operation, and use. These are enclosed with the product and are provided digitally at ganternorm.com.

Selected Part (How to order)

Total (net)
232,90 €
plus VAT 44,25 €
gross 277,15 €
incl. material surcharge: 1,82 €
The material surcharge is already included in the price.
Weight: 1,706 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • Please inquire about delivery time

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 327-160-K14-A-1GN 327-160-K14-A-2GN 327-160-K14-D-1GN 327-160-K14-D-2GN 327-160-K16-A-1GN 327-160-K16-A-2GN 327-160-K16-D-1GN 327-160-K16-D-2GN 327-160-K18-A-1GN 327-160-K18-A-2GN 327-160-K18-D-1GN 327-160-K18-D-2GN 327-160-K20-A-1GN 327-160-K20-A-2GN 327-160-K20-D-1GN 327-160-K20-D-2GN 327-200-K14-A-1GN 327-200-K14-A-2GN 327-200-K14-D-1GN 327-200-K14-D-2GN 327-200-K16-A-1GN 327-200-K16-A-2GN 327-200-K16-D-1GN 327-200-K16-D-2GN 327-200-K18-A-1GN 327-200-K18-A-2GN 327-200-K18-D-1GN 327-200-K18-D-2GN 327-200-K20-A-1GN 327-200-K20-A-2GN 327-200-K20-D-1GN 327-200-K20-D-2

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback