GN 112.1 Control Handles Zinc Die Casting

Control Handles GN 112.1: Zinc Die Casting

Product description

Control handles GN 112.1 allow fine adjustment.

They are connected to a shaft by means of a cross pin. To simplify the installation there is a centred drilling on both sides.

Specification

Body
Zinc die casting
Powder coated
Black, textured finish


Revolving handle GN 598
Plastic, Polypropylen (PP)

  • Black, matte finish
  • Spindle steel
    Zinc plated, blue passivated

RoHS

Hide technical drawing
GN 112.1 Control Handles, Zinc Die Casting sketch

Article options / Table

Show / Hide columns
l1d H7
Blind bore
bh1h2h3l2t
min.
Ø
Handle
70S 8-171911,542,526,51218
80S 8-182112,552,5311221
90S 10-192313,552,535,51521
100S 10S 1220251467,5401723

Build & Price

Cranked handle length l1
Bore d
Cranked handle length l1
Bore d

Selected Part (How to order)

Total (net)
8,68
plus VAT 1,65 €
gross 10,33 €
incl. material surcharge: 0,24 €
The material surcharge is already included in the price.
Weight: 0,125 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 85 pcs. deliverable in 1-2 days
  • For orders of 86 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 112.1-70-S8GN 112.1-80-S8GN 112.1-90-S10GN 112.1-100-S10GN 112.1-100-S12

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback