News & Infos

Cleaning-Optimized Leveling Feet
Appropriately optimized parts are standard when strict hygiene standards apply. But they are also worthwhile in less sensitive areas as well. And this…

Securely Fastened Loads
When something needs to be lifted, a crane, ropes or chains are needed – plus anchoring points on the load itself. Ganter offers a wide range of…

Universal and clever: Retaining Magnets
New materials, new shapes, new magnet systems and raw magnets: Ganter is expanding its repertoire to support even more clever applications.

Signal Feedback Included
Intelligent standard parts from Ganter ensure greater safety, higher efficiency and more stable processes.

Clean Latches
With parts to which hardly any dirt clings and that can be cleaned in place, there is less need to spend time and money on cleaning and cleaning…

Linear actuator connector configured online
Ganter is repositioning itself for linear actuator connectors and will soon be offering connectors with individual specifications. The real-time…

Detect Foreign Matter with Ease
Time and again, impurities make their way into production processes. Ganter uses special materials that can be reliably detected with the naked eye,…

High Torques thanks to Compact Bevel Gear Boxes and Worm Gear Reducers
Ganter has expanded its product range with two compact and robust angular gear boxes that translate rotational movements by 90 degrees and transmit…

Connect Tubes Securely and without Visual Clutter
Stable, strong, variably configurable and precise: Tube-based constructions are an indispensable part of building machinery and plants. High…

Quickly Securing Lifting Points at the Push of a Button
Ganter has now added self-securing threaded lifting pins to its product range for lifting, securing and transporting tasks. Anywhere that workpieces,…