JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

Because of a change of the standard part number your input is no longer valid. Your search was automatically changed to the new standard part number. Please note: In some cases this new standard may no longer completely correspond to the previous standard in terms of material or other properties.

GN 957.1 Control Knobs Plastic, for Position Indicators

Photo

GN 957.1 Control Knobs, Plastic, for Position Indicators Type: R - With lettering, with arrow, ascending clockwise
Color of the cover cap: DGR - Gray, RAL 7035, matte finish
ELESA original design
code: MDX.
Type: R - With lettering, with arrow, ascending clockwise
Color of the cover cap: DGR - Gray, RAL 7035, matte finish
GN 957.1 Control Knobs, Plastic, for Position Indicators Type: R - With lettering, with arrow, ascending clockwise
Color of the cover cap: DGR - Gray, RAL 7035, matte finish GN 957.1 Control Knobs, Plastic, for Position Indicators Type: L - With lettering, with arrow, ascending counter-clockwise
Color of the cover cap: DGR - Gray, RAL 7035, matte finish GN 957.1 Control Knobs, Plastic, for Position Indicators Type: L - With lettering, with arrow, ascending counter-clockwise
Color of the cover cap: DOR - Orange, RAL 2004, matte finish GN 957.1 Control Knobs, Plastic, for Position Indicators Type: N - Without lettering
Color of the cover cap: DGR - Gray, RAL 7035, matte finish GN 957.1 Control Knobs, Plastic, for Position Indicators Type: N - Without lettering
Color of the cover cap: DOR - Orange, RAL 2004, matte finish GN 957.1 Control Knobs, Plastic, for Position Indicators Type: R - With lettering, with arrow, ascending clockwise
Color of the cover cap: DOR - Orange, RAL 2004, matte finish

Product description

Information

Control knobs GN 957.1 are used in conjunction with position indicators when a control knob is to be used for adjustment. The diameter d2 is coordinated to the hollow shaft diameter of the relevant position indicator.

The set screw of the position indicator must be replaced by a longer set screw enclosed with the control knob in order to clamp the adjusting shaft.

The control knob is then placed on the hollow shaft of the position indicator, with the newly inserted set screw in the recess of the control knob serving as a swivel limiting stop.

With the aid of the second set screw d4, the control knob then is axially fixed on the hollow shaft of the position indicator with the recommended torque MA.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Black, matte finish
  • Temperature resistant up to 80 °C

Cover cap
Plastic
Technopolymer (Polypropylen PP)

  • Orange, RAL 2004, matte finishDORDOR
  • Gray, RAL 7035, matte finishDGRDGR

Stainless steel set screws DIN 916
with internal hex and serrated point


RoHS

Technical drawing

3D
Hide technical drawing
GN 957.1 Control Knobs, Plastic, for Position Indicators sketch

Article options / Table

Type

NWithout lettering
RWith lettering, with arrow, ascending clockwise
LWith lettering, with arrow, ascending counter-clockwise
Show / Hide columns
d1
Hollow shaft diameter of position indicator
d2d3d4hRecommended torque
MA in Nm
For position indicator
1414,523,5M 3150.2GN 955 / GN 955.2
2020,532M 4200.2GN 954 / GN 954.2 / GN 9054 / GN 9154
2929,541M 4250.2GN 953 / GN 953.2 / GN 9053 / GN 9153

Build & Price

Open 3D configurator
Hollow shaft diameter d1
Type



Color of the cover cap
DGR
DOR

Selected Part (How to order)

Total (net)
4,91
plus VAT 0,93 €
gross 5,84 €
In stock
ELESA Code: CE.81831-N-C3
Description: MDX.50-N-C3
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).