JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 954.1 Spacer Plate for Position Indicators GN 954 / GN 954.2, Plastic

Photo

GN 954.1 Spacer Plate, for Position Indicators GN 954 / GN 954.2, Plastic
ELESA original design
code: BS51

Product description

Information

The spacer plate GN 954.1 in combination with the position indicators GN 954 / GN 954.2 are used to bridge the shaft shoulders, set collars and so on.

The square bore holes are used for the machine-side fastening with e.g. socket button head self-tapping screws in accordance with DIN ISO 7049.

Specification

Plastic
Technoplymer (Polyamide PA)
Black, matte finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 954.1 Spacer Plate, for Position Indicators GN 954 / GN 954.2, Plastic sketch

Article options / Table

Build & Price

Selected Part (How to order)

Total (net)
3,80
plus VAT 0,72 €
gross 4,52 €
In stock
ELESA Code: CE.85900
Description: BASETTA BS51
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).