JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 852.1 Latch Type Toggle Clamps Heavy Duty Type

Photo

GN 852.1 Latch Type Toggle Clamps, Heavy Duty Type Type: T3S - for welding, with U-bolt latch, with catch
Type: T3S - for welding, with U-bolt latch, with catch
GN 852.1 Latch Type Toggle Clamps, Heavy Duty Type Type: T3S - for welding, with U-bolt latch, with catch GN 852.1 Latch Type Toggle Clamps, Heavy Duty Type Type: T - With mounting holes, without U-bolt latch, with catch GN 852.1 Latch Type Toggle Clamps, Heavy Duty Type Type: T3 - With mounting holes, with U-bolt latch, with catch GN 852.1 Latch Type Toggle Clamps, Heavy Duty Type Type: TS - For welding, without U-bolt latch, with catch

Product description

Information

The square U-bolt of latch type toggle clamps GN 852.1 is adjustable within the adjusting range.

In the clamped position the square U-bolt is perpendicular to the clamping arm and the fixing plane of the latch type toggle clamp.

In addition to the standard lengths of the square U-bolt shown in the table, a variety of other lengths are also available under the GN 951.2 series.

Specification

Body / Clamping lever
Steel C22

  • Forged
  • Blackened

Catch

  • Sheet steel
  • Blackened

Square U-bolt / Bearing pins
Steel St 37
Zinc plated, blue passivated


All moving parts
Lubricated with special grease


RoHS

Technical drawing

3D
Hide technical drawing
GN 852.1 Latch Type Toggle Clamps, Heavy Duty Type sketch

Article options / Table

Type

TWith mounting holes, without U-bolt latch, with catch
T3With mounting holes, with U-bolt latch, with catch
TSFor welding, without U-bolt latch, with catch
T3Sfor welding, with U-bolt latch, with catch
Show / Hide columns
SizeFH in N
Holding
capacity
a1a2b1b2b3b4b5b6b7d1d2d3
140012000152961614626644226M 108,532,5
Show / Hide columns
Sizeh1h2l1l2
min.
m1m2m3m4m5r ≈
at w2 = 0
sw1
Stroke
w2
Adjustable
range
14006424171423814,53212,51710985022

Build & Price

Open 3D configurator
Size
Type




Selected Part (How to order)

Total (net)
60,42
plus VAT 11,48 €
gross 71,90 €
In stock
Weight: 1,018 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).