JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 810.18 Bushings Steel, Accessory for Knee Lever Modules GN 810.12 / GN 810.13

Photo

GN 810.18 Bushings, Steel, Accessory for Knee Lever Modules GN 810.12 / GN 810.13

Product description

Information

Bushings GN 810.18 are accessory for knee lever modules GN 810.12 / GN 810.13.

Specification

Steel


RoHS

Technical drawing

3D
Hide technical drawing
GN 810.18 Bushings, Steel, Accessory for Knee Lever Modules GN 810.12 / GN 810.13 sketch

Article options / Table

Show / Hide columns
Module
Size
d1d2Length l
220136,516
4402010,524
8502412,530
15403216,535

Build & Price

Selected Part (How to order)

Total (net)
6,76
plus VAT 1,28 €
gross 8,04 €
In stock
Weight: 0,013 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).