JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

DIN 7979 Dowel Pins Steel, with Internal Thread

Photo

DIN 7979 Dowel Pins, Steel, with Internal Thread

Product description

Information

Dowel pins DIN 7979 connect, secure and position machine parts.

They are used in conjunction with blind holes. The centering step assists with pressing in the part. The flat section relieves trapped air, making them easier to insert and remove.

The dowel pin can be removed via the internal thread using an extractor puller handle or slide hammer. The protective countersink d3 on the thread protects it from damage during installation.

The dimensions correspond to ISO 8735. In combination with a location hole H7, a transition fit can be achieved.

Specification

SteelST

  • Hardened (HRC 60 ±2)
  • Fit dimension d1 ground, plain finish

RoHS

On request

Stainless steel

Technical drawing

3D
Hide technical drawing
DIN 7979 Dowel Pins, Steel, with Internal Thread sketch

Article options / Table

Type

DHardened
Show / Hide columns
d1 m6l1 js15d2d3l2l3l4rtPackaging units
620242832364045505560--M 44,32,10,816610
82024283236404550556070-M 55,32,611,28810
10202428323640455055607080M 66,431,21,210105
122428323640455055607080100M 66,43,81,61,210125
16324050607080100120----M 88,44,721,512161
2050607080100120------M 1010,562,51,516201

Build & Price

Open 3D configurator
Type

Diameter d1
Length l1
Material

Selected Part (How to order)

Total (net)
0,44
plus VAT 0,08 €
gross 0,52 €
In stock
Packing unit: 10 qty.
Please note that this article only can be ordered as a multiple of the packing unit.
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards