JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 745.6 ATEX Threaded Plugs Plastic

Photo

GN 745.6 ATEX Threaded Plugs, Plastic
ELESA original design
code: TN-EX
ATEX

Product Family ATEX

ATEX standard parts have been developed for explosion hazard conditions in hydraulics or gear construction. Every product includes a documentation showing the underlying European explosion protection directive (ATEX).

  • especially for explosion hazard zones
Show all ATEX products

Product description

Information

ATEX Threaded plugs GN 745.6 are suitable for use in an explosion risk environment. They comply with the European explosion protection guidelines (ATEX) 2014/34/EU.

A detailed operating instruction is available and included with every threaded plug.

Specification

Plastic (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 80 °C
  • Yellow, RAL 1021, matte finishGBGB

Seal
Rubber NBR (Perbunan®)


RoHS

Technical drawing

3D
Hide technical drawing
GN 745.6 ATEX Threaded Plugs, Plastic sketch

Article options / Table

Show / Hide columns
d1d2el1l2srecommended tightening torque in Nm
G 3/81725916228 ... 10
G 1/220,529,51118268 ... 10
G 3/42536,51220328 ... 12

Build & Price

Open 3D configurator
Thread d1
Color
GB

Selected Part (How to order)

Total (net)
5,46
plus VAT 1,04 €
gross 6,50 €
In stock
ELESA Code: 58296-R-EX
Description: TN.3/8-EX
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).