JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 665 Arch Handles Aluminum

Photo

GN 665 Arch Handles, Aluminum Finish: SR - Silver, RAL 9006, textured finish
Finish: SR - Silver, RAL 9006, textured finish
GN 665 Arch Handles, Aluminum Finish: SR - Silver, RAL 9006, textured finish GN 665 Arch Handles, Aluminum Finish: SW - Black, RAL 9005, textured finish

Product description

Specification

Arch handle
Aluminum
Powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR


End pieces (for SW and SR)
Zinc die casting
Powder coated
Silver, RAL 9006, textured finish


Grub screws
Steel, tensile strength class 5.8
Zinc plated, blue passivated


Hexagon nuts ISO 4032-M8
Steel, zinc plated


Washers DIN 125
Steel, zinc plated


RoHS

Technical drawing

3D
Hide technical drawing
GN 665 Arch Handles, Aluminum sketch

Article options / Table

Show / Hide columns
b1l1 ±0,25ab2d -1l2l3l4l5
max.
263501714M 869526328189,5
264501714M 869632428189,5

Build & Price

Open 3D configurator
Handle width b1
Length l1
Finish
SR
SW

Selected Part (How to order)

Total (net)
38,79
plus VAT 7,37 €
gross 46,16 €
In stock
incl. material surcharge: 1,76 €
The material surcharge is already included in the price.
Weight: 0,600 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).