JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 565.4 Arch Handles Aluminum

Photo

GN 565.4 Arch Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish
Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish
GN 565.4 Arch Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish GN 565.4 Arch Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: EL - Anodized, natural color GN 565.4 Arch Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: RS - Red, RAL 3000, textured finish GN 565.4 Arch Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: SR - Silver, RAL 9006, textured finish GN 565.4 Arch Handles, Aluminum Type: B - Mounting from the operator's side
Finish: EL - Anodized, natural color GN 565.4 Arch Handles, Aluminum Type: B - Mounting from the operator's side
Finish: RS - Red, RAL 3000, textured finish GN 565.4 Arch Handles, Aluminum Type: B - Mounting from the operator's side
Finish: SR - Silver, RAL 9006, textured finish

Product description

Specification

Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Red, RAL 3000, textured finishRSRS
    Silver, RAL 9006, textured finishSRSR
  • Anodized, natural colorELEL
  • Plain finish, tumbledBL

RoHS

Technical drawing

3D
Hide technical drawing
GN 565.4 Arch Handles, Aluminum sketch

Article options / Table

Type

AMounting from the back (threaded blind bore)
BMounting from the operator's side
Show / Hide columns
bl1ad1
Type A
d2
Type B
h1h2l2t1
min.
t2
2016013M 65,350518585
2019213M 65,350522185
2616017M 86,4576190116
2619217M 86,4576227116

Build & Price

Open 3D configurator
Handle width b
Length l1
Type


Finish
BL
EL
RS
SR
SW

Selected Part (How to order)

Total (net)
9,22
plus VAT 1,75 €
gross 10,97 €
Ask for delivery time
incl. material surcharge: 0,29 €
The material surcharge is already included in the price.
Weight: 0,106 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).