JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 565.3 Cabinet U-Handles Aluminum

Photo

GN 565.3 Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish
Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish
GN 565.3 Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: SW - Black, RAL 9005, textured finish GN 565.3 Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: BL - Plain, tumbled GN 565.3 Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: EL - Anodized, natural color GN 565.3 Cabinet U-Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)
Finish: SR - Silver, RAL 9006, textured finish GN 565.3 Cabinet U-Handles, Aluminum Type: B - Mounting from the operator's side
Finish: BL - Plain, tumbled GN 565.3 Cabinet U-Handles, Aluminum Type: B - Mounting from the operator's side
Finish: EL - Anodized, natural color GN 565.3 Cabinet U-Handles, Aluminum Type: B - Mounting from the operator's side
Finish: SR - Silver, RAL 9006, textured finish GN 565.3 Cabinet U-Handles, Aluminum Type: B - Mounting from the operator's side
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

Cabinet U-handles GN 565.3 are manufactured from a bent aluminum profile. They are suitable for applications where lower lifting forces are required such as on lids or protective machine covers.

The countersunk holes of type B allow fixing with self tapping screws or countersunk rivets.

Specification

Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Silver, RAL 9006, textured finishSRSR
  • Anodized, natural colorELEL
  • Plain, tumbledBL

RoHS

Technical drawing

3D
Hide technical drawing
GN 565.3 Cabinet U-Handles, Aluminum sketch

Article options / Table

Type

AMounting from the back (threaded blind bore)
BMounting from the operator's side
Show / Hide columns
bl1 ±0,25l2
Type A
l3
Type B
ad1d2h1h2rt
min.
2012014213713M 55,34151310
2016018217713M 55,34551310

Build & Price

Open 3D configurator
Handle width b
Length l1
Type


Finish
EL
SR
SW

Selected Part (How to order)

Total (net)
5,84
plus VAT 1,11 €
gross 6,95 €
In stock
incl. material surcharge: 0,24 €
The material surcharge is already included in the price.
Weight: 0,089 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).