JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 529.5 Knurled Screws Duroplast

Photo

GN 529.5 Knurled Screws, Plastic, Threaded Stud Stainless Steel
ELESA original design
code: B.193 p-SST
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The surface quality of the knurled nut GN 529.5 is of a sufficiently high standard to meet the highest requirements. The flash mark is not visible.

Specification

Plastic
Duroplast (PF)

  • Temperature resistant up to 110 °C
  • Black, shiny finish

Threaded stud
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 529.5 Knurled Screws, Plastic, Threaded Stud Stainless Steel sketch

Article options / Table

Show / Hide columns
d1d2Length ld3hk
15M 3M 461016--11119
15M 5-101625--11119
18M 5-101625--13129
22M 6-1016202530151410
25M 6-1625---191812
30M 8-162540--241812

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2
Length l

Selected Part (How to order)

Total (net)
4,12
plus VAT 0,78 €
gross 4,90 €
In stock
ELESA Code: 102115
Description: B.195/15-SST-p-M3x6
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).