JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 528.3 Cabinet U-Handles Plastic, for Hexagon Head Screw

Photo

GN 528.3 Cabinet U-Handles, Plastic, for Hexagon Head Screw
ELESA original design

code: M.443-EH

Technical drawing

3D
Hide technical drawing
GN 528.3 Cabinet U-Handles, Plastic, for Hexagon Head Screw sketch

Article options / Table

Show / Hide columns
l1bdh1h3l2l3s1s2t
94 -1215,538710974686
117 ±1266,5419137937106
122 ±1266,5418,51421007106,5
140 ±1276,5469,51601137106,5
150 ±1276,54710,51721257106,5
160 ±1286,55010,51791327106,5

Build & Price

Open 3D configurator
Material

Length l1
Color
SW

Selected Part (How to order)

Total (net)
1,85
plus VAT 0,35 €
gross 2,20 €
In stock
ELESA Code: 37037
Description: M.443/110-EH-5
Weight: 0,027 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).