JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 525 Cabinet U-Handles Plastic

Photo

GN 525 Cabinet U-handles, plastic
ELESA original design
code: M.243

Product description

Information

Cabinet U-handles GN 525 are known for their good design and the well proven eliptical profile. They meet the demand from an ergonomical angle.

Specification

Plastic

  • Temperature resistant up to 110 °C
  • Black, shiny finish
  • Flash mark cleaned and polished

Threaded bushing
Brass


RoHS

Technical drawing

3D
Hide technical drawing
GN 525 Cabinet U-handles, plastic sketch

Article options / Table

Show / Hide columns
Length labdht
min.
86 ±0,51726M 64312
117 ±0,52030M 85413
179 ±1,02030M 86213

Build & Price

Selected Part (How to order)

Total (net)
7,66
plus VAT 1,46 €
gross 9,12 €
In stock
ELESA Code: 36501
Description: M.243/100
Weight: 0,088 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).