B | Without keyway |
K | With keyway DIN 6885-1 P9 |
R | With revolving handle |
d1 | d2 H7 | d3 | d4 | d5 | b | l1 | l2 | l3 | r | Ø Handle |
---|---|---|---|---|---|---|---|---|---|---|
80 | 8 | 18 | 20,5 | 25 | 18 | 17 | 35 | 45 | 29 | 16 |
100 | 10 | 18 | 20,5 | 25,5 | 20 | 17 | 37 | 60 | 37 | 18 |
125 | 12 | 22 | 26 | 31 | 22 | 22 | 44 | 65 | 48 | 22 |
160 | 14 | 26 | 31 | 40 | 25 | 27 | 51 | 80 | 65 | 23 |
200 | 16 | 30 | 36 | 48,5 | 28 | 34 | 61 | 80 | 84 | 24 |
Show / Hide columns
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
The connection between the operating element and the shaft consists very often of a cross pin or a grub screw. The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note. |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0