JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 441 Threaded Plugs Aluminum, with Wing Knob, up to 100 °C

Photo

GN 441 Threaded Plugs to 100 °C, Aluminum Air vent drilling: 1 - Without vent hole
Finish: BL - Plain, tumbled
Air vent drilling: 1 - Without vent hole
Finish: BL - Plain, tumbled
GN 441 Threaded Plugs to 100 °C, Aluminum Air vent drilling: 1 - Without vent hole
Finish: BL - Plain, tumbled GN 441 Threaded Plugs to 100 °C, Aluminum Air vent drilling: 1 - Without vent hole
Finish: SW - Black, RAL 9005, textured finish GN 441 Threaded Plugs to 100 °C, Aluminum Air vent drilling: 2 - With vent drilling
Finish: BL - Plain, tumbled GN 441 Threaded Plugs to 100 °C, Aluminum Air vent drilling: 2 - With vent drilling
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

Threaded plugs GN 441 with the external diameter d1 match the screw-in holes for DIN 3852 pipe bolt connections.

The sealing ring is embedded in a radial recess on the plane side, which makes the seal captive and cannot be squeezed out during tightening.

Specification

Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Plain, tumbledBL
  • Temperature resistant up to 100° C

Seal
Rubber NBR (Perbunan®)


RoHS

On request

Threaded plugs with dipstick

Technical drawing

3D
Hide technical drawing
GN 441 Threaded Plugs to 100 °C, Aluminum sketch

Article options / Table

Identification no.

1Without vent hole
2With vent drilling
Show / Hide columns
d1d2d3
Vent
drilling
d4l1 ±0,5l2l3st
min.
22G 3/8M 16 x 1,52M 52681558
26G 1/2M 20 x 1,52M 527,58,51658
32G 3/4M 26 x 1,52M 52991768
40G 1-2M 532,5111878

Build & Price

Open 3D configurator
Outside diameter d1
Thread d2
Bayonet d2
Air vent drilling


Finish
SW

Selected Part (How to order)

Total (net)
2,90
plus VAT 0,55 €
gross 3,45 €
In stock
incl. material surcharge: 0,04 €
The material surcharge is already included in the price.
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).