GN 746 Threaded Plugs Plastic

Threaded Plugs GN 746: Plastic
Original design
code: TCE.

Product description

Specification

  • Plastic
    • Glass fiber reinforced
    • Temperature resistant up to 100 °C
    • Black, matte finish

  • Seal
    Rubber NBR (Perbunan®)

RoHS

Accessory

GN 7490 Welding Sockets

Hide technical drawing
GN 746 Threaded Plugs, Plastic sketch

Article options / Table

Show / Hide columns
d1d2l1l2s
G 1/420936
G 3/822948
G 1/22811410
G 3/432124,512

Build & Price

Thread d1
Thread d1

Selected Part (How to order)

Total (net)
0,96
plus VAT 0,18 €
gross 1,14 €
ELESA Code: 161033
Description: TCE.1/4
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39235090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 1293 pcs. deliverable in 1-2 days
  • 5393 pcs. deliverable in 3-7 days
  • 9493 pcs. deliverable in 5-9 days
  • For orders of 9494 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 746-G1/4GN 746-G3/8GN 746-G1/2GN 746-G3/4

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback