GN 893.4 Proximity Switch Plastic, for Power Clamps Size 50, Inductive Sensor

Proximity Switch GN 893.4: Plastic, for Power Clamps Size 50, Inductive Sensor

Product description

With the proximity switch GN 893.4 power clamps can induce controlled signals. The LEDs indicate the operating and switch positions.

The proximity switches can be screwed directly on to the power clamps. The position of the switches can be on either side.

A plastic intermediate plate and two socket cap screws M4 are included.

Specification

Housing
Plastic


Socket cap screws ISO 4762
Steel, blackened


Intermediate plate
Plastic


Voltage range 10 to 30 VDC


Switch load 0 to 100 mA


Voltage drop ≤ 2 V


Operating temperature 0° to +50 °C


Protection class IP 65


LED-Indication

  • Green: Operating voltage
  • Red: Switch position closed
  • Yellow: Switch position open

RoHS

Hide technical drawing
GN 893.4 Proximity Switch for Power Clamps Size 50, Inductive Sensor sketch

Article options / Table

Show / Hide columns
Power clampsProximity switchbd
4 phase
Instrument plug
l1  -0,2l2l3
864-50-BLGN 893.416M 12 x 1734810
865-50-BIGN 893.416M 12 x 1734810

Build & Price

Selected Part (How to order)

Total (net)
164,35
plus VAT 31,23 €
gross 195,58 €
#artikelLagerbestandAnfrageUsa
Weight: 0,039 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85365019
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 893.4

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback