GN 817.9 Indexing Plungers Zinc Die Casting, with Flange for Surface Mounting, Removable, with or without Rest Position

Indexing Plungers GN 817.9: Zinc Die Casting, with Flange for Surface Mounting, Removable, with or without Rest Position
Type: B - Without rest position

Product description

Indexing plungers GN 817.9 have been designed such that special versions of the indexing pins can also be made economically in smaller unit quantities.

If required, the indexing pins can be machined or made by the user as shown in the drawing above. They are assembled with a countersunk screw and can therefore be assembled several times. All parts are supplied in a non-assembled set.

The indexing plungers type C are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.

Specification

Guide
Zinc die casting

  • Powder coated
  • Black, textured finish

Plunger pin
Stainless steel AISI 303


Knob
Plastic, Polyamide (PA)
Black, matte finish


Countersunk screw DIN 7991
Stainless steel AISI 304


Compression spring
Stainless steel AISI 301


RoHS

Accessory

GN 412.2 Positioning Bushings (Steel)
GN 412.3 Positioning Bushings

Hide technical drawing
GN 817.9 Indexing Plungers, Zinc Die Casting, with Flange for Surface Mounting, Removable, with or without Rest Position sketch

Article options / Table

Type

BWithout rest position
CWith rest position
Show / Hide columns
d1
Plunger -0,02/-0,05
Guide +0,10/+0,03
l1l2
max.
Stroke
bd2d3d4 -0,02/-0,1d5d6kl3l4l5l6l7l8 ±0,1tSpring load in N≈
Initial

End
768134,3235M 3342220482263117,676,519
7911134,3235M 33422204822627,521,17625
8810165,3286M 4382625582683920,688,526
81214165,3286M 4382625582683425,688,528
101214165,3287,5M 43826305826839,225,489,538

Build & Price

Bolt diameter d1
Stroke l1
Type


Bolt diameter d1
Stroke l1
Type


Selected Part (How to order)

Total (net)
11,09 €
plus VAT 2,11 €
gross 13,20 €
Weight: 0,046 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 175 pcs. deliverable in 1-2 days
  • For orders of 176 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 817.9-7-6-BGN 817.9-7-6-CGN 817.9-7-9-BGN 817.9-7-9-CGN 817.9-8-8-BGN 817.9-8-8-CGN 817.9-8-12-BGN 817.9-8-12-CGN 817.9-10-12-BGN 817.9-10-12-C

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback