GN 817 Indexing Plungers Steel, with or without Rest Position

Indexing Plungers GN 817: Steel, with or without Rest Position
Type: B - Without rest position, without lock nut
Hide technical drawing
GN 817 Indexing Plungers, Steel, Plastic Knob sketch

Article options / Table

Type

BWithout rest position, without lock nut
BKWithout rest position, with lock nut
CWith rest position, without lock nut
CKWith rest position, with lock nut
GWith threaded stud, without lock nut
GKWith threaded stud, with lock nut
Show / Hide columns
d1
Plunger -0,02/-0,05
Guide H7
l1d2d3d4d5kl2l3l4l5l6A/FSpring load in N≈
initial

end
44M 8 x 116M 3714351654,52,5104,512
46M 8 x 116M 3714351654,52,510412,5
55M 10 x 119M 4816401865,5312515
58M 10 x 119M 4816401865,5312518
66M 12 x 1,523M 59204822673,5146,519
69M 12 x 1,523M 59204822673,514625
88M 16 x 1,528M 61024582688,54178,526
812M 16 x 1,528M 61024582688,54178,528
1012M 16 x 1,528M 61024582688,54179,538
1215M 20 x 1,533M 61228,571,533108,542211,540
1620M 24 x 233M 81528,578,5381211,55271354

Build & Price

Bolt diameter d1
Stroke l1
Type






Specifications



Bolt diameter d1
Stroke l1
Type






Selected Part (How to order)

Total (net)
6,03 €
plus VAT 1,15 €
gross 7,18 €
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 714 pcs. deliverable in 1-2 days
  • For orders of 715 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 817-4-4-BGN 817-4-4-BKGN 817-4-4-CGN 817-4-4-CKGN 817-4-4-GGN 817-4-4-GKGN 817-4-6-BGN 817-4-6-BKGN 817-4-6-CGN 817-4-6-CKGN 817-4-6-GGN 817-4-6-GKGN 817-5-5-BGN 817-5-5-BKGN 817-5-5-CGN 817-5-5-CKGN 817-5-5-GGN 817-5-5-GKGN 817-5-8-BGN 817-5-8-BKGN 817-5-8-CGN 817-5-8-CKGN 817-5-8-GGN 817-5-8-GKGN 817-6-6-BGN 817-6-6-BKGN 817-6-6-CGN 817-6-6-CKGN 817-6-6-GGN 817-6-6-GKGN 817-6-9-BGN 817-6-9-BKGN 817-6-9-CGN 817-6-9-CKGN 817-6-9-GGN 817-6-9-GKGN 817-8-8-BGN 817-8-8-BKGN 817-8-8-CGN 817-8-8-CKGN 817-8-8-GGN 817-8-8-GKGN 817-8-12-BGN 817-8-12-BKGN 817-8-12-CGN 817-8-12-CKGN 817-8-12-GGN 817-8-12-GKGN 817-10-12-BGN 817-10-12-BKGN 817-10-12-CGN 817-10-12-CKGN 817-10-12-GGN 817-10-12-GKGN 817-12-15-BGN 817-12-15-BKGN 817-12-15-CGN 817-12-15-CKGN 817-12-15-GGN 817-12-15-GKGN 817-16-20-BGN 817-16-20-BKGN 817-16-20-CGN 817-16-20-CKGN 817-16-20-GGN 817-16-20-GK

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback