GN 7243 Multiple-Joint Hinges Aluminum, Concealed, Opening Angle 120°

Multiple-Joint Hinges GN 7243: Aluminum, Concealed, Opening Angle 120°

Product description

The multiple-joint hinge GN 7243 is installed on the inside of doors, flaps and hatches to save space and ensure protection against vandalism. The hinge has a maximum opening angle of 120°, allowing for easy accessibility and making them suitable for use with medium-thick doors.

Use of this hinge type leaves housing exteriors free of attachments that do not match the design or that should be avoided entirely in the interests of fast and easy cleaning.

Multiple-joint hinges are generally used in pairs. For higher loads, e.g. from large doors, these can be supplemented with additional hinges. Four reinforced washers are supplied, which can be used with fastening screws of thread size M6.

Specification

Hinge
AluminumAL
Anodized, natural colorELEL


Hinge pins / Washers
Stainless steel 304


Friction bearing
Plastic

  • Self lubricated
  • Operating temperature -40 °C to 90 °C

RoHS

Accessory

GN 7247.2 Spacer Plates
GN 7247.4 Plates (with Internal Thread)
GN 7247.6 Plates (with Exernal Thread)

On request

  • Other finishes / colors
  • Other fastening flanges
  • Other opening angles
  • Other max. wall thicknesses
  • Other lifting motion
Hide technical drawing
GN 7243 Multiple-Joint Hinges, Aluminum, Concealed, Opening Angle 120° sketch

Article options / Table

Show / Hide columns
l1d1d2h1h2l2l3l4l5l6l7l8l9l10m1m2m3m4m5rsxy
756,54603044,530519993,32480,441,769,36184046287373628

Build & Price

Werkstoff

l1
Finish
Anodized
Werkstoff

l1
Finish
Anodized

Installation Position - Pivot Characteristics

The multiple-joint hinges can be installed to the housing with the slots on the fastening flanges either parallel or perpendicular to the hinge axis. This results in the two pivot characteristics depicted.

7b7b568a-150a-4f3c-b38f-73e0664e9c65

Examples of Use

0db1431e-1b7c-4d2d-a06e-b963362151ad

Adjustment and Fastening Options

a5aacdb7-9f9a-4590-8db4-26b518c182de

The multiple-joint hinges can be adjusted in three planes during installation. For example, this allows adjustment for tolerances or establishing of required compressive forces for seals. Two planes can be adjusted via parallel or perpendicular slots in the fastening flanges. In the third plane, position corrections can be made using the spacer plates GN 7247.2.
Plates with tapped holes GN 7247.4 as well as plates with threaded studs GN 7247.6 are also available for fastening the hinges. The latter can be welded on or inserted through the wall from the outside and fastened in place. The holes d2 receive tensioning or positioning pins, making it easy to position the hinge. This also prevents unintended turning or slipping under load. The pins cannot be removed for subsequent adjustment.

Design Variants

Doors, flaps and hatches can be inset, flush or mitered. The maximum wall thicknesses and bend sizes for sheet metal constructions given below arise from the respective installation type.

  1. Fastening flange mounted to the housing with slots parallel to the hinge axis:

e3e4aa41-de19-4624-a578-ab858edb916d
Show / Hide columns
l1s1 max.b1s2b2 max.s3 max.b3 max.
75241 ... ∞1 ... ∞202020

  1. Fastening flange mounted to the housing with slots perpendicular to the hinge axis:

b752a177-6fad-440f-b274-7f84a73aaa70
Show / Hide columns
l1s4 max.b4s5b5 max.s6 max.b6 max.
75201 ... ∞1 ... ∞242020

The design variants shown represent standard installation conditions. If the installation position of the hinge is changed or one of the two wall thickness dimensions is lower than s or b, the maximum achievable dimensions change independently of each other. This makes it possible in some cases to work with larger wall thickness dimensions than those specified with the same hinge size. A simple design check via CAD or a test setup is therefore recommended.

Example of an Assembly

538734db-7143-44f5-a8ef-9abf6f514c52

Load Capacity

The maximum load of the multiple-joint hinge specified below applies to the standard use cases and serves for orientation in the case of deviating applications. The resulting forces lead to slight elastic deformation, which can be compensated for by means of the adjustment options, if necessary.

1fb83d12-3dc8-4fc1-a7be-ab0130a15681
Show / Hide columns
Load capacity
per hinge pair in N

l1


FA (axial)


FR (radial)
75650750

Safety Instructions

The information in the operating instruction must be observed during installation, initial operation, and use. It is enclosed with the product and is provided digitally on the product page at ganternorm.com.

Selected Part (How to order)

Total (net)
217,11 €
plus VAT 41,25 €
gross 258,36 €
Weight: 0,295 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 157 pcs. deliverable in 1-2 days
  • For orders of 158 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 7243-AL-75-EL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback